您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-13 / 13

排序:
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

基本展示 2014-10-24

 
Integrated Design-to-Test Flow for Complex Radar/EW Systems 
This video demonstrates a new integrated design-to-test flow for complex radar/EW systems. Customize FPGAs in M9703A digitizer using SystemVue design software.

基本展示 2014-08-01

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 3 of 4) 
In Part 3 of 4, the VHDL is co-verified with nonlinear RF simulation models for system-level performance as measured by the Keysight 89601 VSA software.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 1 of 4) 
Demonstration of the design and verification of an FPGA-based mobile WiMAX IQ Modulator for a software-defined radio (SDR). The flow shows a design example in the W1462 SystemVue FPGA Architect. In Part 1 of 4, the Fixed Point design is introduced.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 2 of 4) 
In Part 2 of 4, the VHDL is generated and co-simulated with the Keysight 89601 VSA.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 4 of 4) 
In Part 4 of 4, the FPGA is synthesized and verified using "rapid prototyping" techniques.

使用說明影片 2012-08-22

 
Using Analog/RF X-Parameter Models in System-Level Design  
This tutorial video shows how X-parameter* models can be used in SystemVue system-level designs. This unites measured RF components with Baseband DSP and algorithm design in a single top-down design flow.

基本展示 2012-08-22

 
Videos for Integrating Design and Test  
Examples of Keysight RF workflow environment on YouTube

基本展示 2012-08-21

 
Videos for Integrating Design and Test for Wireless 
Examples of Keysight RF workflow environment on YouTube

基本展示 2012-08-21

 
Reconfigurable Radar Design: Debug and Validation - video 
This video demonstrates how to debug and validate reconfigurable radar design with Keysight test and measurement instruments and software.

基本展示 2012-07-30

 
Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS 
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

基本展示 2012-02-28

 
Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

基本展示 2012-02-18

 
Wideband DPD Using Keysight SystemVue and Keysight PXI Modular Hardware 
Wideband wireless formats such as LTE-Advanced and 802.11ac require extreme linearity, yet exceed 100MHz in bandwidth. Watch this demonstration of the Keysight SystemVue DPD software and Keysight PXI Modular instruments being applied to digital pre-distortion of a power amplifier.

基本展示 2011-08-04