您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-20 / 20

排序:
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

應用手冊 2017-12-01

PDF PDF 10.43 MB
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

應用手冊 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

應用手冊 2014-08-03

FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

應用手冊 2014-08-01

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

應用手冊 2014-08-01

Using SystemVue to Integrate a Flexible R&D Testbed for LTE - Application Note 
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

應用手冊 2014-07-31

PDF PDF 1.08 MB
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

應用手冊 2013-04-05

PDF PDF 748 KB
Testing next-generation optical systems with simulated OFDM signals  
The described measurement solution with SystemVue and M8190A AWG is flexible enough to handle a wide range of modulation schemes, channel spacings, spectral widths and detection methods.

應用手冊 2012-02-19

PDF PDF 600 KB
Mixed-Signal Integration Challenges in Complex Radar Systems 
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

應用手冊 2012-02-10

PDF PDF 1.99 MB
Using Keysight SystemVue to Create Realistic Scenarios for Radar and EW Applications  
Shows how the combination of software and hardware capabilities makes it possible to create dynamic and realistic scenarios for both component testing and scenario simulation for system test.

應用手冊 2012-01-24

Solutions for Ultra-Wideband Radar System Design 
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

應用手冊 2011-06-24

PDF PDF 1.40 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

應用手冊 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

應用手冊 2010-12-09

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

應用手冊 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

應用手冊 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue 
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

應用手冊 2010-09-24

Solutions for MIMO RF Test and Debug 
Ensuring Quick and Accurate Four-Channel, Phase-Coherent MIMO Measurements

應用手冊 2010-07-14

PDF PDF 300 KB
Radar System Design and Interference Analysis Using Keysight SystemVue 
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

應用手冊 2010-03-03

Solutions for Addressing SDR Design and Measurement Challenges 
This "solutions for" application brief discusses how to use COTS technology and an integrated design-to-test flow to quickly develop optimal SDRs.

應用手冊 2009-08-03

PDF PDF 986 KB
RF/IF -To- Digital Connected Solutions Bit Error Rate Using Keysight's ADS 
This Application Note describes how test and measurement hardware and EDA software from Keysight Technologies can be connected to verify Bit Error Rate for RF/IF-to-digital receiver topologies.

應用手冊 2009-03-20