Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-25 из 34

Упорядочить:
Making Better Models with User Data 
This paper details the process of combining MATLAB and the RF System analysis to improve the accuracy of simulations via personalized models.

Руководство по применению 2019-03-05

PDF PDF 4.64 MB
Using Advanced Design System to Design an MMIC Amplifier 
This AN illustrates the design of a MMIC amplifier, problems faced in designing, simulating, and producing a physical layout of an MMIC circuit, validation steps needed to verify that the physical layout.

Руководство по применению 2017-12-05

Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Руководство по применению 2017-12-01

PDF PDF 10.43 MB
Genesys S/Filter Software Synthesizes Custom RF, MW and Analog Filters for Realization 
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

Руководство по применению 2016-09-23

Recommendations for Port Setup When Using ADS Momentum and Modelithics Models 
This application note is intended to help Advanced Design System (ADS) users using Modelithics models, simulate RF & Microwave circuits. The focus is on finding the optimum port setup for EM simulation of circuit layouts that include surface-mount technology (SMT) devices.

Руководство по применению 2015-02-05

PDF PDF 1.43 MB
The Impact of Electro-Thermal Coupling on HBT Power Amplifiers 
This paper describes the use of electrothermal simulation to understand, predict, and account for cross-circuit thermal coupling in a commercial HBT power amplifier.

Руководство по применению 2014-10-19

 
Using ADS to Investigate Optimal Performance of a Cree FET 
This application note documents a workspace that shows how to apply ADS load pull simulations to attain optimal performance of a Cree FET.

Руководство по применению 2014-08-04

Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

Руководство по применению 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

Руководство по применению 2014-08-03

Использование программного обеспечения SystemVue для создания сценариев испытания систем РЛС и РЭБ  
Данные рекомендации по применению показывают, как комбинация программных и аппаратных средств даёт возможность создавать динамические и реалистичные сценарии для испытания компонентов.

Руководство по применению 2014-08-02

Simulating Envelope Tracking with Advanced Design System Software - Application Note 
This example applies envelope tracking to an example amplifier to show techniques of using Advanced Design System (ADS) for this type of design.

Руководство по применению 2014-08-02

PDF PDF 2.38 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Руководство по применению 2014-08-01

FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

Руководство по применению 2014-08-01

Using SystemVue to Integrate a Flexible R&D Testbed for LTE - Application Note 
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

Руководство по применению 2014-07-31

PDF PDF 1.08 MB
Современные программные средства ЭМ моделирования в СВЧ диапазоне - Технический обзор 
В данном обзоре обсуждаются три наиболее распространённых метода ЭМ моделирования: метод моментов (MoM), метод конечных элементов (FEM) и метод конечных разностей во временной области (FDTD), а также описывается область применения каждого из этих методов.

Руководство по применению 2014-07-31

EM Insights Series 
The EM Insights series is a collection of EM applications from Keysight EEsof EDA.

Руководство по применению 2013-05-06

 
Equivalent Circuit Based Models For Surface Mount RLC Components 
Modelithics white paper on understanding S-parameter versus equivalent circuit-based models for surface mount RFC components.

Руководство по применению 2013-02-06

 
Explore the SERDES Design Space Using the IBIS AMI Channel Simulation Flow 
Simulation of modern chip-to-chip links requires you abandon the SPICE-based approach and adopt a new approach based on an IBIS AMI channel simulation flow.

Руководство по применению 2012-09-21

Mixed-Signal Integration Challenges in Complex Radar Systems 
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

Руководство по применению 2012-02-10

PDF PDF 1.99 MB
Load Pull + NVNA = Enhanced X-Parameters for PA Designs  
With high mismatch and technology-independent large-signal device models.

Руководство по применению 2011-09-08

 
Solutions for Ultra-Wideband Radar System Design 
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

Руководство по применению 2011-06-24

PDF PDF 1.40 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

Руководство по применению 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

Руководство по применению 2010-12-09

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

Руководство по применению 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

Руководство по применению 2010-10-25

PDF PDF 2.08 MB

1 2 Следующие