这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频与微波

为了满足您的大多数射频和微波测量需求,您可以在这里找到适合的应用和解决方案信息。

请务必查看一下应用指南资料库,详细了解如何使用您的设备以及如何成功完成所需的测量。

是德科技射频和数字技术学习中心――行业专家坐镇,为您的学习提供专业指导

1-15 / 15

排序:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2019-10-14

让测试点亮梦想 
让测试点亮梦想

手册 2019-04-25

PDF PDF 31.47 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

产品资料 2017-12-05

PDF PDF 656 KB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

配置指南 2017-12-01

PDF PDF 2.44 MB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技术总览 2017-12-01

PDF PDF 1.75 MB
One Size Does NOT Fit All - Application Note 
This application note discusses the topic of “One Size Does NOT Fit All” and how test system configurations benefit from a choice of hardware form factors and software products.

应用说明 2017-12-01

M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置指南 2016-05-18

PDF PDF 2.26 MB
Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

应用说明 2015-07-07

PDF PDF 4.75 MB
M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet 
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

产品资料 2014-02-11

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

应用说明 2013-04-05

PDF PDF 748 KB
Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技术总览 2012-05-05

PDF PDF 1.46 MB
使用 Keysight SystemVue 和 PXI 模块化仪器进行宽带数字预失真 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

应用说明 2011-09-14

提高 PLL 设计效率--从自动运行的 VCO 表征到闭环 PLL 测量 
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

应用说明 2008-11-24

81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

应用说明 2004-10-12

PDF PDF
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550) 
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

应用说明 2000-08-01