Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.
 

1-25 de 336

Sort:
RF and Microwave Industry-Ready Student Certification Program 
This program confirms a student’s technical knowledge, design expertise, and hands-on measurement proficiency in the use of Keysight EEsof EDA software design tools and Keysight instruments.

Brochura 2019-10-04

PDF PDF 1.07 MB
10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

Nota de aplicação 2019-09-25

ADS Videos on YouTube 
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demonstração 2019-07-26

 
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

Visão Técnica 2019-04-23

You Dream. We Test. Corporate Brochure 
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

Brochura 2019-04-09

PDF PDF 27 MB
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Publicação 2019-04-09

 
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Nota de aplicação 2019-03-19

Ericsson and Freiburg U. Design High-Q Power Harvesting Circuit Using ADS 
ADS HB was used to explore the design space around the innovative impedance transformation using a high Q quartz crystal resonator to transform the low voltage from the low impedance antenna.

Estudo de Caso 2019-03-14

PDF PDF 2.37 MB
Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

Nota de aplicação 2019-03-08

Making Better Models with User Data 
This paper details the process of combining MATLAB and the RF System analysis to improve the accuracy of simulations via personalized models.

Nota de aplicação 2019-03-05

PDF PDF 4.64 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Folha de Dados 2018-10-02

PDF PDF 3.82 MB
How to Solve Signal Integrity Problems: The Basics 
How to Solve Signal Integrity Problems: The Basics shows you how to use basic signal integrity (SI) analysis techniques such as eye diagrams, S-parameters, time-domain reflectometry (TDR) and single pulse response to solve signal integrity problems.

Vídeo Instrucional 2018-09-18

 
Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

Brochura 2018-05-31

PDF PDF 6.26 MB
Genesys - Brochure 
Genesys color brochure and configuration guide. Provides information to help with purchasing decisions and justifications.

Brochura 2018-05-21

PDF PDF 7.31 MB
Modelithics® COMPLETE Library and NEW mmWave & 5G Library Released for ADS 
The newest version of the Modelithics® COMPLETE Library for Keysight Advanced Design System (ADS) has just been released, adding 19 new models plus new dynamic layouts for active device models.

Materiais para imprensa 2018-04-02

 
GLOBALFOUNDRIES Launches RF Ecosystem Program to Accelerate Time-to-Market 
GLOBALFOUNDRIES Launches RF Ecosystem Program to Accelerate Time-to-Market for Wireless Connectivity, Radar and 5G Applications.

Materiais para imprensa 2018-03-20

 
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Nota de aplicação 2017-12-13

Using Advanced Design System to Design an MMIC Amplifier 
This AN illustrates the design of a MMIC amplifier, problems faced in designing, simulating, and producing a physical layout of an MMIC circuit, validation steps needed to verify that the physical layout.

Nota de aplicação 2017-12-05

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

Nota de aplicação 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Visão Técnica 2017-12-01

PDF PDF 1.75 MB
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Nota de aplicação 2017-12-01

PDF PDF 10.43 MB
EMPro 3D EM Modeling and Simulation Environment Integrated with your ADS Design Flow 
This brochure covers the Electromagnetic Professional (EMPro), which is a 3D EM modeling and simulation environment for analyzing the 3D electromagnetic effects of high-speed and RF/microwave components.

Brochura 2017-09-26

PDF PDF 116 KB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Nota de aplicação 2017-09-06

Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Guia de seleção 2017-08-24

How to Estimate Voltage Spikes from Layout Parasitic Inductance in Switched-Mode Power Supplies 
We showed you how to deal with layout parasitic inductance in our previous video entitled “How to design DC-to-DC power converters”, but a frequently asked question was “When should I start to worry about layout parasitics inductance? Is there a quick rule of thumb that says kind of ‘Caution: Further investigation’s needed?’” The answer is yes and this follow up video is about how to make these estimates.

Vídeo Instrucional 2017-07-17

 

1 2 3 4 5 6 7 8 9 10 ... Avançar