RF + Microwave
For most of your RF & Microwave measurement needs, you can find application & solution information here.
Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.
Keysight RF and Digital Learning Center - A commitment to learning with industry experts
Refine the List
By Industry/Technology
By Type of Content
By Product Category
1-2 of 2
Compliance Testing to the IEC/EN 61000-4-8 (AN 1319)
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...
Application Note 2001-06-07 |
![]() |
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273)
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.
Application Note 2000-10-01 |
![]() |