이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브

1-25 / 53

정렬방식:
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

기술 개요 2019-04-23

Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

브로셔 2018-05-31

PDF PDF 6.26 MB
Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

어플리케이션 노트 2018-01-26

신호 분석 측정 기초, 노이즈 플로어 최적화, 해상도 대역폭 등(영어) 
탁월한 통찰력을 위해 신호 분석을 최적화하기 위한 측정 기초를 알아보십시오.

어플리케이션 노트 2017-12-13

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

구성 가이드 2017-12-01

PDF PDF 2.44 MB
Network Analysis - De-embedding and Embedding S-Parameter Networks (1364-1) 
At RF and microwave frequencies, it becomes difficult to directly measure devices with nonstandard connectors (for example, devices using surface-mount packaging).

어플리케이션 노트 2017-09-07

Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

선택 가이드 2017-08-24

Speed, Accuracy, and Performance in Your RF Module Testing - Eljay Microwave 
Speed, accuracy, and performance in your RF module testing – Eljay Microwave and Keysight

솔루션 개요 2015-08-01

 
Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

어플리케이션 노트 2015-07-07

PDF PDF 4.75 MB
Millimeter Wave Frequency Extension for Vector Network Analyzers – Farran Technology 
Millimeter wave frequency extension solutions for vector network analyzers from Farran Technology and Keysight

솔루션 개요 2015-04-08

 
Innovative Passive Intermodulation (PIM) and S-parameter Measurement Solution with the ENA 
This application note introduces the solution that combines PIM and S-parameter measurements by using the vector network analyzer.

어플리케이션 노트 2014-12-05

Single Connection Passive Intermodulation and S-Parameter Measurements - ACEWAVETECH 
Single Connection Passive Intermodulation and S-Parameter Measurements – ACEWAVETECH and Keysight

솔루션 개요 2014-08-04

 
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

브로셔 2014-08-01

PDF PDF 8.68 MB
RF Test Solutions – WinSoft 
Military and Commercial RF Test Solutions from WinSoft and Keysight.

솔루션 개요 2014-05-14

 
Millimeter-wave S-parameter measurements – OML 
Millimeter-wave S-parameter measurements from OML and Keysight

솔루션 개요 2014-05-07

 
Magnetic Material Characterization – KEYCOM 
Magnetic Material Characterization Solution from KEYCOM and Keysight.

솔루션 개요 2014-04-30

 
X-Parameter Design Simulation Models - Modelithics 
X-Parameter Design Simulation Models from Modelithics and Keysight.

솔루션 개요 2014-04-30

 
Low Cost Antenna Test – Eretec Inc. 
Low Cost Antenna Test Solution from Eretec and Keysight

솔루션 개요 2014-04-16

 
On-Wafer High Power Load Pull Measurements – bsw TestSystems 
On-Wafer High Power Load Pull Measurement Solution from bsw TestSystems and Keysight

솔루션 개요 2014-04-16

 
Microwave Measurement and Calibration - ATE Systems 
Microwave Measurement and Calibration Solution from ATE Systems and Keysight.

솔루션 개요 2014-04-09

 
Impedance Matching for High Power Devices - Maury Microwave 
Impedance Matching of High Power Devices with Active and Hybrid Load Pull Measurements from Maury Microwave and Keysight

솔루션 개요 2014-04-02

 
Impedance Matching with Vector Receiver Load Pull Measurements - Maury Microwave 
Impedance Matching with Vector Receiver Load Pull Measurements from Maury Microwave and Keysight

솔루션 개요 2014-04-02

 
X-Parameter Measurements - Maury Microwave 
X-Parameter (large signal S-parameter) measurements from Maury Microwave and Keysight

솔루션 개요 2014-04-02

 
Millimeter-Wave Noise Figure and Noise Parameter Measurements – Maury Microwave 
Millimeter-Wave Noise Figure and Noise Parameter Measurements from Maury Microwave and Keysight.

솔루션 개요 2014-04-02

 
Noise Parameter Measurements - Maury Microwave 
Noise Parameter vs Noise Figure Measurement from Maury Microwave and Keysight

솔루션 개요 2014-04-01

 

1 2 3 다음