Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF + Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-25 of 53

Sort:
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

Technical Overview 2019-04-23

Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

Brochure 2018-05-31

PDF PDF 6.26 MB
Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

Application Note 2018-01-26

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-12-13

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Configuration Guide 2017-12-01

PDF PDF 2.44 MB
Network Analysis - De-embedding and Embedding S-Parameter Networks (1364-1) 
At RF and microwave frequencies, it becomes difficult to directly measure devices with nonstandard connectors (for example, devices using surface-mount packaging).

Application Note 2017-09-07

Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

Speed, Accuracy, and Performance in Your RF Module Testing - Eljay Microwave 
Speed, accuracy, and performance in your RF module testing – Eljay Microwave and Keysight

Solution Brief 2015-08-01

 
Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

Application Note 2015-07-07

PDF PDF 4.75 MB
Millimeter Wave Frequency Extension for Vector Network Analyzers – Farran Technology 
Millimeter wave frequency extension solutions for vector network analyzers from Farran Technology and Keysight

Solution Brief 2015-04-08

 
Innovative Passive Intermodulation (PIM) and S-parameter Measurement Solution with the ENA 
This application note introduces the solution that combines PIM and S-parameter measurements by using the vector network analyzer.

Application Note 2014-12-05

Single Connection Passive Intermodulation and S-Parameter Measurements - ACEWAVETECH 
Single Connection Passive Intermodulation and S-Parameter Measurements – ACEWAVETECH and Keysight

Solution Brief 2014-08-04

 
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

Brochure 2014-08-01

PDF PDF 8.68 MB
RF Test Solutions – WinSoft 
Military and Commercial RF Test Solutions from WinSoft and Keysight.

Solution Brief 2014-05-14

 
Millimeter-wave S-parameter measurements – OML 
Millimeter-wave S-parameter measurements from OML and Keysight

Solution Brief 2014-05-07

 
X-Parameter Design Simulation Models - Modelithics 
X-Parameter Design Simulation Models from Modelithics and Keysight.

Solution Brief 2014-04-30

 
Magnetic Material Characterization – KEYCOM 
Magnetic Material Characterization Solution from KEYCOM and Keysight.

Solution Brief 2014-04-30

 
On-Wafer High Power Load Pull Measurements – bsw TestSystems 
On-Wafer High Power Load Pull Measurement Solution from bsw TestSystems and Keysight

Solution Brief 2014-04-16

 
Low Cost Antenna Test – Eretec Inc. 
Low Cost Antenna Test Solution from Eretec and Keysight

Solution Brief 2014-04-16

 
Microwave Measurement and Calibration - ATE Systems 
Microwave Measurement and Calibration Solution from ATE Systems and Keysight.

Solution Brief 2014-04-09

 
X-Parameter Measurements - Maury Microwave 
X-Parameter (large signal S-parameter) measurements from Maury Microwave and Keysight

Solution Brief 2014-04-02

 
Impedance Matching for High Power Devices - Maury Microwave 
Impedance Matching of High Power Devices with Active and Hybrid Load Pull Measurements from Maury Microwave and Keysight

Solution Brief 2014-04-02

 
Impedance Matching with Vector Receiver Load Pull Measurements - Maury Microwave 
Impedance Matching with Vector Receiver Load Pull Measurements from Maury Microwave and Keysight

Solution Brief 2014-04-02

 
Millimeter-Wave Noise Figure and Noise Parameter Measurements – Maury Microwave 
Millimeter-Wave Noise Figure and Noise Parameter Measurements from Maury Microwave and Keysight.

Solution Brief 2014-04-02

 
Noise Parameter Measurements - Maury Microwave 
Noise Parameter vs Noise Figure Measurement from Maury Microwave and Keysight

Solution Brief 2014-04-01

 

1 2 3 Next