Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-10 из 10

Упорядочить:
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Руководство по применению 2019-03-19

Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

Брошюра 2018-05-31

PDF PDF 6.26 MB
Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Конкурентные сравнения 2017-12-11

PDF PDF 550 KB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Руководство по применению 2017-09-06

Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

Руководство по применению 2016-01-28

Нелинейный векторный анализатор цепей (NVNA) - Брошюра 
Нелинейный векторный анализатор цепей обеспечивает технологический прорыв, позволяя выйти за рамки линейных S-параметров, чтобы более точно анализировать и проектировать активные устройства в реальных условиях.

Брошюра 2014-08-01

PDF PDF 1.65 MB
Obtain Flat-Port Power with Keysight's PSG User Flatness Correction or External Leveling Functions 
The PSG series is ideally suited for design and test systems with high frequencies, wide bandwidths and complex modulation formats. This Product Note explains how to obtain flat...

Руководство по применению 2003-02-04

346A/B/C Noise Sources: 10 MHz to 26.5 GHz 
The attached document provides technical data for the Keysight 346A, 346B, and 346C Noise Sources ranging from 10 MHz to 26.5 GHz.

Руководство по применению 2000-12-01

PDF PDF 500 KB
Spectrum Analysis: Noise Measurements (AN 150-4) 
Application Note 150-4

Руководство по применению 1974-04-01

PDF PDF 10.46 MB
Basic Microwave Measurements (AN 27) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Руководство по применению 1965-08-01

PDF PDF 1.37 MB