Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-25 из 45

Упорядочить:
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Руководство по применению 2020-03-02

10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

Руководство по применению 2019-09-25

E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

Обзор технических характеристик 2019-04-23

Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

Руководство по применению 2019-03-08

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Техническая информация 2018-10-02

PDF PDF 3.82 MB
Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

Брошюра 2018-05-31

PDF PDF 6.26 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Руководство по применению 2017-12-13

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Обзор технических характеристик 2017-12-01

PDF PDF 1.75 MB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Руководство по применению 2017-09-06

Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Руководство по выбору продуктов 2017-08-24

Новые методы анализа импульсных сигналов радиолокационных систем и средств радиоэлектронной борьбы 
Настоящие рекомендации по применению охватывают вопросы использования передовых средств измерений и новейших разработок для различных видов анализа импульсных сигналов, а также методы отображения и анализа для разных типов сигналов и измерительных задач.

Руководство по применению 2017-04-21

Noise Figure Uncertainty Calculator 
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

Инструмент для анализа 2015-05-29

 
Высокоточные измерения коэффициента шума с использованием анализаторов цепей серии PNA-X 
Данные рекомендации описывают решения проблем, связанных с измерением коэффициента шума, с помощью анализаторов цепей серии PNA-X

Руководство по применению 2014-08-03

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Руководство по применению 2014-08-01

Нелинейный векторный анализатор цепей (NVNA) - Брошюра 
Нелинейный векторный анализатор цепей обеспечивает технологический прорыв, позволяя выйти за рамки линейных S-параметров, чтобы более точно анализировать и проектировать активные устройства в реальных условиях.

Брошюра 2014-08-01

PDF PDF 1.65 MB
Решения для измерения параметров и проектирования линейных и нелинейных активных компонентов 
Данные рекомендации описывают точное измерение характеристик нелинейных устройств

Руководство по применению 2014-07-31

Keysight Technologies Engineers Author X-Parameters* Book 
Keysight Technologies Engineers Author X-Parameters* Book

Материалы для прессы 2013-10-30

 
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note 
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

Руководство по применению 2013-06-19

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Руководство по применению 2013-04-05

PDF PDF 748 KB
Vector Signal Analysis Basics - Application Note 
This application note serves as a primer on vector signal analysis. It covers VSA measurement concepts and theory of operation, general vector-modulation analysis and, digital-modulation analysis. Previously known as AN150-15.

Руководство по применению 2012-11-21

Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

Обзор технических характеристик 2012-05-05

PDF PDF 1.46 MB
Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

Демонстрация 2012-02-18

 
Making Noise Figure Measurements Video Series 
Hints for making noise figure measurements.

Демонстрация 2011-12-05

 
Load Pull + NVNA = Enhanced X-Parameters for PA Designs  
With high mismatch and technology-independent large-signal device models.

Руководство по применению 2011-09-08

 
Fast Circuit Envelope Models for RFIC verification 
Fast Circuit Envelope Models for RFIC verification Learn to verify 4G/LTE wireless RFIC transceivers 1000x faster using the GoldenGate “Fast Circuit Envelope” models in SystemVue.

Демонстрация 2011-04-18

 

1 2 Следующие