您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 33

排序:
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

應用手冊 2017-12-01

PDF PDF 10.43 MB
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

基本展示 2014-10-24

 
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

應用手冊 2014-08-03

PDF PDF 5.89 MB
FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

應用手冊 2014-08-01

Integrated Design-to-Test Flow for Complex Radar/EW Systems 
This video demonstrates a new integrated design-to-test flow for complex radar/EW systems. Customize FPGAs in M9703A digitizer using SystemVue design software.

基本展示 2014-08-01

 
Agilent Technologies Introduces Advanced Open FPGA Design Flow and Real-Time Measurement Solution 
EEsof EDA W1462 SystemVue FPGA Architect now supports on-board FPGA design and simulation with the Agilent M9703A AXIe wideband digital receiver/digitizer. The new modeling and simulation capability reduces development time for research and design validation teams working on early system prototyping and development of advanced multichannel applications.

新聞資料 2014-06-17

 
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

型錄 2013-07-30

PDF PDF 155 KB
透過整合式設計與測試解決方案加速完成驗證 - 型錄 
是德的射頻開發流程(RF Workflow)環境可協助您全面模擬、量測與分析通訊元件和系統,以便儘快開發出新產品,搶佔市場先機。此型錄將為您展示一些範例。

型錄 2013-07-04

PDF PDF 8.75 MB
Enabling Simulation and Test of Custom OFDM Signals 
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

專文 2013-04-01

 
An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article 
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

專文 2013-02-01

 
Article: COTS Gear Generates Multi-Emitter Test Signals 
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

專文 2012-09-27

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 3 of 4) 
In Part 3 of 4, the VHDL is co-verified with nonlinear RF simulation models for system-level performance as measured by the Keysight 89601 VSA software.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 1 of 4) 
Demonstration of the design and verification of an FPGA-based mobile WiMAX IQ Modulator for a software-defined radio (SDR). The flow shows a design example in the W1462 SystemVue FPGA Architect. In Part 1 of 4, the Fixed Point design is introduced.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 2 of 4) 
In Part 2 of 4, the VHDL is generated and co-simulated with the Keysight 89601 VSA.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 4 of 4) 
In Part 4 of 4, the FPGA is synthesized and verified using "rapid prototyping" techniques.

使用說明影片 2012-08-22

 
Reconfigurable Radar Design: Debug and Validation - video 
This video demonstrates how to debug and validate reconfigurable radar design with Keysight test and measurement instruments and software.

基本展示 2012-07-30

 
Testing Radar and EW Systems for the Real-World 
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

專文 2012-07-12

 
Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS 
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

基本展示 2012-02-28

 
Testing next-generation optical systems with simulated OFDM signals  
The described measurement solution with SystemVue and M8190A AWG is flexible enough to handle a wide range of modulation schemes, channel spacings, spectral widths and detection methods.

應用手冊 2012-02-19

PDF PDF 600 KB
Mixed-Signal Integration Challenges in Complex Radar Systems 
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

應用手冊 2012-02-10

PDF PDF 1.99 MB
Using Software Defined Instruments to Address the Mixed-Signal Test Challenges of Today’s Software 
Link to a NASA Tech Brief article which states to ensure successful operation of SDR designs requires use of modern instruments capable of bridging the digital-analog divide, while also addressing any challenges stemming from use of the SDR technology itself

專文 2012-02-01

 
Using Keysight SystemVue to Create Realistic Scenarios for Radar and EW Applications  
Shows how the combination of software and hardware capabilities makes it possible to create dynamic and realistic scenarios for both component testing and scenario simulation for system test.

應用手冊 2012-01-24

Solutions for Ultra-Wideband Radar System Design 
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

應用手冊 2011-06-24

PDF PDF 1.40 MB
The Coming of Age of the Software Communications Architecture 
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

專文 2011-04-24

PDF PDF 1.61 MB
Tackling the Mixed-signal Testing Challenges of SDR 
Software-defined radios (SDR) utilize a combination of FPGAs, DSPs and analog/RF designs to achieve the radio’s system performance.

專文 2011-03-09

 

1 2 下一頁