您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 31

排序:
M9421A VXT PXIe Vector Signal Transceiver - Configuration Guide 
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

配置設定指南 2020-07-08

PDF PDF 628 KB
M9421A VXT PXIe Vector Signal Transceiver - Data Sheet 
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

產品型錄 2019-06-07

PDF PDF 2.59 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

產品型錄 2017-12-05

PDF PDF 656 KB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

配置設定指南 2017-12-01

PDF PDF 2.44 MB
Keysight Technologies Introduces Industry's Most Comprehensive Reference Solution for Full Character 
Keysight Technologies, Inc. today announced a new PXI Reference Solution for RF power amplifier (PA) characterization and test. The Reference Solution, which performs S-parameter, harmonic distortion, power and demodulation measurements, enables rapid, full characterization of next-generation power amplifier modules, such as a power amplifier-duplexer (PAD).

新聞資料 2014-09-15

 
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

應用手冊 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

應用手冊 2014-08-03

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

應用手冊 2014-08-01

Using SystemVue to Integrate a Flexible R&D Testbed for LTE - Application Note 
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

應用手冊 2014-07-31

PDF PDF 1.08 MB
Keysight Technologies Introduces Advanced Open FPGA Design Flow and Real-Time Measurement Solution 
EEsof EDA W1462 SystemVue FPGA Architect now supports on-board FPGA design and simulation with the Keysight M9703A AXIe wideband digital receiver/digitizer. The new modeling and simulation capability reduces development time for research and design validation teams working on early system prototyping and development of advanced multichannel applications.

新聞資料 2014-06-17

 
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

型錄 2013-07-30

PDF PDF 155 KB
Microwave Journal Article: Streamlining BER Simulation and Measurement 
Bit Error Rate (BER) remains the ultimate quality metric for all communication systems. Emerging 4G systems like LTE specify throughput rate as a metric for system performance. These 4G systems add intelligence by using adaptive modulation based on channel quality, but under the hood, BER is measured while the modulation is adjusted.

專文 2013-07-12

 
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

應用手冊 2013-04-05

PDF PDF 748 KB
Using Analog/RF X-Parameter Models in System-Level Design  
This tutorial video shows how X-parameter* models can be used in SystemVue system-level designs. This unites measured RF components with Baseband DSP and algorithm design in a single top-down design flow.

基本展示 2012-08-22

 
Videos for Integrating Design and Test for Wireless 
Examples of Keysight RF workflow environment on YouTube

基本展示 2012-08-21

 
Tackling MIMO Design and Test Challenges for 802.11ac WLAN 
This article from Microwave Journal shows how the system engineer can use system simulation to help understand the design performance and design requirements needed to achieve transmitter system-level metrics such as EVM.

專文 2012-03-11

 
Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS 
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

基本展示 2012-02-28

 
Testing next-generation optical systems with simulated OFDM signals  
The described measurement solution with SystemVue and M8190A AWG is flexible enough to handle a wide range of modulation schemes, channel spacings, spectral widths and detection methods.

應用手冊 2012-02-19

PDF PDF 600 KB
Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

基本展示 2012-02-18

 
Using SystemVue to Overcome 4G Challenges 
EE Times design article (Part 2) on using SystemVue to overcome 4G challenges.

專文 2011-12-04

 
Wideband DPD Using Keysight SystemVue and Keysight PXI Modular Hardware 
Wideband wireless formats such as LTE-Advanced and 802.11ac require extreme linearity, yet exceed 100MHz in bandwidth. Watch this demonstration of the Keysight SystemVue DPD software and Keysight PXI Modular instruments being applied to digital pre-distortion of a power amplifier.

基本展示 2011-08-04

 
Multichannel scopes enable MIMO RF testing 
This article discusses troubleshooting techniques with time-coherent multichannel scopes and 89600 VSA software to gain insight into error mechanisms affecting their hardware EVM performance and system-level RF transmitter performance budgets.

專文 2011-04-12

 
Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

應用手冊 2010-12-09

Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

應用手冊 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue 
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

應用手冊 2010-09-24

1 2 下一頁