Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

RF + Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-7 of 7

Sort:
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

Technical Overview 2019-04-23

Power Meters and Power Sensors - Brochure 
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2018-12-18

PDF PDF 9.82 MB
Innovative Passive Intermodulation (PIM) and S-parameter Measurement Solution with the ENA 
This application note introduces the solution that combines PIM and S-parameter measurements by using the vector network analyzer.

Application Note 2014-12-05

Single Connection Passive Intermodulation and S-Parameter Measurements - ACEWAVETECH 
Single Connection Passive Intermodulation and S-Parameter Measurements – ACEWAVETECH and Keysight

Brève de solutions 2014-08-04

 
Multiband Passive Intermodulation Testing 
Multiband Passive Intermodulation Testing from PTS and Keysight.

Brochure 2014-08-03

PDF PDF 1000 KB
ENA series network analyzer based PIM and S-parameter measurement solution - QFS 
This quick fact sheet introduces the key features of innovative solution with the ENA series that combines passive intermodulation (PIM) and S-parameter measurement capabilities.

Promotional Materials 2012-05-25

PDF PDF 608 KB
U2000 Series USB Power Sensors - Flyer 
This is a 4-page flyer that highlights the key features and specifications of the U2000 Series USB power sensors.

Brochure 2008-07-16

PDF PDF 504 KB