Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.
 

1-7 de 7

Sort:
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

Visão Técnica 2019-04-23

Power Meters and Power Sensors - Brochure 
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochura 2018-12-18

PDF PDF 9.82 MB
Innovative Passive Intermodulation (PIM) and S-parameter Measurement Solution with the ENA 
This application note introduces the solution that combines PIM and S-parameter measurements by using the vector network analyzer.

Nota de aplicação 2014-12-05

Single Connection Passive Intermodulation and S-Parameter Measurements - ACEWAVETECH 
Single Connection Passive Intermodulation and S-Parameter Measurements – ACEWAVETECH and Keysight

Solution Brief 2014-08-04

 
Multiband Passive Intermodulation Testing 
Multiband Passive Intermodulation Testing from PTS and Keysight.

Brochura 2014-08-03

PDF PDF 1000 KB
ENA series network analyzer based PIM and S-parameter measurement solution - QFS 
This quick fact sheet introduces the key features of innovative solution with the ENA series that combines passive intermodulation (PIM) and S-parameter measurement capabilities.

Materiais promocionais 2012-05-25

PDF PDF 608 KB
U2000 Series USB Power Sensors - Flyer 
This is a 4-page flyer that highlights the key features and specifications of the U2000 Series USB power sensors.

Brochura 2008-07-16

PDF PDF 504 KB