您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-2 / 2

排序:
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

應用手冊 2004-10-12

PDF PDF
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550) 
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

應用手冊 2000-08-01