検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

RF&マイクロ波

1-15 / 15

並べ替え
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

データシート 2017-12-05

PDF PDF 656 KB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術概要 2017-12-01

PDF PDF 1.75 MB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

構成ガイド 2017-12-01

PDF PDF 2.44 MB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

構成ガイド 2016-05-18

PDF PDF 2.26 MB
キーサイト・テクノロジー グループ 会社案内 
キーサイト・テクノロジーの前身であるヒューレット・パッカード(HP)の共同創業者の1人ビル・ヒューレット が最初に語った言葉です。 それから75年過ぎた今もなお、世界をもっと安全で、より良い場所にしたいという同じ情熱が、私たちキーサ イトを動かしています。

ブローシャ 2016-04-25

PDF PDF 7.79 MB
Keysight Technologies M9018A PXIeシャーシ 18スロット、3U、8 GB/s 
Keysight M9018A PXIeシャーシは、優れた柔軟性、互換性、性能を提供します。16個のPXIeハイブリッドスロットを備え、PXIeモジュールとPXIeハイブリッド互換モジュールを混在して搭載できます。高度なPCIe®スイッチファブリックは、最高Gen 2の速度で動作し、ほとんどのPXIeコントローラで使用できます。このシャーシは、革新的な空冷設計により、ほとんどの場合、4Uのラックスペースに収納できます。最新の1Uラック・マウント・コンピューターと組み合わせることにより、わずか5Uのラックスペースで、高性能システムを構築できます。

データシート 2015-07-15

Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

アプリケーション・ノート 2015-07-07

PDF PDF 4.75 MB
さまざまなサイズですべてに対応 最適な形状の測定器を選択 

アプリケーション・ノート 2015-06-08

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

アプリケーション・ノート 2014-08-01

M9391A PXIeベクトル・シグナル・アナライザ 
テストの限界に挑むキーサイトのモジュール計測器

データシート 2013-10-25

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

アプリケーション・ノート 2013-04-05

PDF PDF 748 KB
Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技術概要 2012-05-05

PDF PDF 1.46 MB
Boosting PLL Design Efficiency From free-running VCO characterizations to closed-loop PLL evaluation 
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

アプリケーション・ノート 2008-11-21

81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

アプリケーション・ノート 2004-10-12

PDF PDF
携帯電話ファンクション・テスト・プラットフォーム校正、最終テストまたは任意のファンクション・テスト... 
携帯/PCS電話機の製造業界はきわめて動きが激しく、生産量も急速な勢いで伸びています。わずか数か月間の周期で、新型の電話機が続々と登場している現状では、市場投入までの期間をいかに短縮するかが重要な課題に...

アプリケーション・ノート 1999-06-17