Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

RF + Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-15 sur 15

Tri:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Fiche signalétique 2019-10-14

You Dream. We Test. Corporate Brochure 
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

Brochure 2019-04-09

PDF PDF 27 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

Fiche signalétique 2017-12-05

PDF PDF 656 KB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Guide de configuration 2017-12-01

PDF PDF 2.44 MB
One Size Does NOT Fit All - Application Note 
This application note discusses the topic of “One Size Does NOT Fit All” and how test system configurations benefit from a choice of hardware form factors and software products.

Notes d’application 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Présentation technique 2017-12-01

PDF PDF 1.75 MB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Guide de configuration 2016-05-18

PDF PDF 2.26 MB
Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

Notes d’application 2015-07-07

PDF PDF 4.75 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Notes d’application 2014-08-01

M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet 
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

Fiche signalétique 2014-02-11

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Notes d’application 2013-04-05

PDF PDF 748 KB
Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

Présentation technique 2012-05-05

PDF PDF 1.46 MB
Boosting PLL Design Efficiency From free-running VCO characterizations to closed-loop PLL evaluation 
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

Notes d’application 2008-11-21

81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

Notes d’application 2004-10-12

PDF PDF
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550) 
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

Notes d’application 2000-08-01