Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-25 из 29

Упорядочить:
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Руководство по применению 2017-12-01

PDF PDF 10.43 MB
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

Демонстрация 2014-10-24

 
Faster Validation with Design and Test Integration - Brochure 
Keysight's RF workflow environment is the comprehensive way to simulate, measure and analyze communications components and systems. This 8pg brochure covers several examples.

Брошюра 2014-08-03

PDF PDF 967 KB
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

Руководство по применению 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

Руководство по применению 2014-08-03

Использование программного обеспечения SystemVue для создания сценариев испытания систем РЛС и РЭБ  
Данные рекомендации по применению показывают, как комбинация программных и аппаратных средств даёт возможность создавать динамические и реалистичные сценарии для испытания компонентов.

Руководство по применению 2014-08-02

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Руководство по применению 2014-08-01

FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

Руководство по применению 2014-08-01

Using SystemVue to Integrate a Flexible R&D Testbed for LTE - Application Note 
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

Руководство по применению 2014-07-31

PDF PDF 1.08 MB
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

Брошюра 2013-07-30

PDF PDF 155 KB
Enabling Simulation and Test of Custom OFDM Signals 
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

Статья 2013-04-01

 
Testing Radar and EW Systems for the Real-World 
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

Статья 2012-07-12

 
Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS 
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

Демонстрация 2012-02-28

 
Mixed-Signal Integration Challenges in Complex Radar Systems 
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

Руководство по применению 2012-02-10

PDF PDF 1.99 MB
Using SystemVue to Overcome 4G Challenges 
EE Times design article (Part 2) on using SystemVue to overcome 4G challenges.

Статья 2011-12-04

 
Solutions for Ultra-Wideband Radar System Design 
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

Руководство по применению 2011-06-24

PDF PDF 1.40 MB
Integrated Solutions for Testing Wireless Communication Systems 
IEEE Communications Magazine, Topics in Radio Communications article on SystemVue test solutions, June 2011.

Статья 2011-06-02

PDF PDF 1.04 MB
The Coming of Age of the Software Communications Architecture 
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

Статья 2011-04-24

PDF PDF 1.61 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

Руководство по применению 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

Руководство по применению 2010-12-09

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

Руководство по применению 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

Руководство по применению 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue 
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

Руководство по применению 2010-09-24

Fundamentally Changing Nonlinear Microwave Design 
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Тематические материалы 2010-03-09

 
Radar System Design and Interference Analysis Using Keysight SystemVue 
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

Руководство по применению 2010-03-03

1 2 Следующие