Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-4 из 4

Упорядочить:
Simulation and Measurement-based X-parameter Models for Power Amplifiers with Envelope Tracking 
An investigation of envelope tracking power amplifiers using simulation-based and measurement-based frequency domain static XP models.

Статья 2013-06-30

PDF PDF 544 KB
X-parameters: Commercial implementations of the latest technology enable mainstream applications 
This blog article from Microwave Journal introduces advances in commercially available solutions for characterization, modeling, and design of nonlinear components and systems based on X-parameters.

Статья 2011-01-06

 
X-parameters Aid MMIC Design 
Microwaves & RF article on how models based X-parameters can provide insights into the linear and nonlinear behavior of key components in wireless systems, including power amplifiers and mixers.

Статья 2010-07-15

 
Fundamentally Changing Nonlinear Microwave Design 
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Тематические материалы 2010-03-09