Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

1-9 из 9

Упорядочить:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Информационный бюллетень 2019-04-09

 
Direct-Synthesis Software Approach Facilitates Filter Design 
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

Статья 2016-11-28

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

Информационный бюллетень 2016-07-14

 
Minimizing Design Risk, Shortening Development Time of a Digital Transmission System 
Powerful design and simulation software provides valuable insights to help uncover and solve difficult design challenges at every stage of the design process.

Пример реального применения 2015-12-15

PDF PDF 1.17 MB
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

Тематические материалы 2015-10-28

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

Статья 2015-06-08

PDF PDF 2.64 MB
Product How To: Design a polar frequency discriminator 
Polar frequency discriminators (PFD) are widely used in radar and direction-finding applications to determine the unknown frequency of incoming pulses. This article explains how to design the RF portion of a PFD, over a frequency range of 2 to 8 GHz, using Agilent’s ADS software.

Статья 2012-06-08

 
Sorting Through EM Simulators - Article Reprint 
Matching an electromagnetic simulator to a particular application requires an understanding of the different simulation technologies at the heart of these software tools. Article reprint from Microwaves & RF.

Статья 2012-04-01

PDF PDF 578 KB
Fundamentally Changing Nonlinear Microwave Design 
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

Тематические материалы 2010-03-09