検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

RF&マイクロ波

1-25 / 62

並べ替え
RF and Microwave Industry-Ready Student Certification Program 
This program confirms a student’s technical knowledge, design expertise, and hands-on measurement proficiency in the use of Keysight EEsof EDA software design tools and Keysight instruments.

ブローシャ 2019-10-04

PDF PDF 1.07 MB
Keysight EEsof EDAユーザ向けメールマガジン -- しみゅレター 
キーサイトEDAソリューションの技術情報やアプリケーション情報を定期的にお知らせするEメールニュースレターです。

ニュースレター 2019-06-26

 
Making Better Models with User Data 
This paper details the process of combining MATLAB and the RF System analysis to improve the accuracy of simulations via personalized models.

アプリケーション・ノート 2019-03-05

PDF PDF 4.64 MB
Synthesis Made Easy With Keysight Genesys  
Learn how to quickly design many different RF circuits with various topologies in these short tutorial videos. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes with automatic RF circuit and system synthesis tools.

デモ 2016-12-01

 
Direct-Synthesis Software Approach Facilitates Filter Design 
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

記事 2016-11-28

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

デモ 2016-09-30

 
Genesys S/FilterソフトウェアによるカスタムRF/マイクロ波/アナログフィルターのシンセシス 
RF/マイクロ波/アナログフィルターの従来のデザイン手法は、テンプレートを使用するもので、応答の形状とフィルターのトポロジーは、ButterworthやChebyshevなどの標準フォーマットに固定されています。これに対して、この技術記事では、これより汎用的なデザイン手法であるダイレクトシンセシスと回路変換を用いる手法を紹介します

アプリケーション・ノート 2016-09-23

The Modelithics COMPLETE Library v16.2 for Keysight Technologies’ Genesys RF Simulation Tool 
Modelithics, Inc. announces the latest version of The Modelithics® COMPLETE Library, version 16.2, for use with the Keysight EEsof EDA Genesys RF simulation and synthesis software.

プレス資料 2016-09-01

 
How to Design Custom RF, Microwave and Analog Filters 
This video shows a custom filter design technique based on Direct or Exact Synthesis in which the filter response is first shaped and customized to meet specifications before a suitable topology is extracted and transformed for the most economical realization.

使用法の説明ビデオ 2016-09-01

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

ニュースレター 2016-07-14

 
IMS-MTT 2016 from Keysight EEsof EDA 
Highlights from Keysight EEsof EDA on the show floor at IMS-MTT 2016 in San Francisco, CA on May 22-26, 2016.

デモ 2016-06-05

 
Keysight Technologies Genesys 

ブローシャ 2016-05-26

PDF PDF 3.29 MB
Analog Devices Sys-Parameter Library for Keysight’s Genesys Software Significantly Eases RF Design 
Analog Devices, Inc. (ADI) announces the release of an extensive RF amplifier library of Sys-Parameters models for Keysight Technologies, Inc.’s Genesys RF simulation and synthesis software.

プレス資料 2016-03-17

 
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

デモ 2016-02-11

 
Genesys 2015 Software Enables Industry’s Fastest Realization of RF Systems and Circuits 
Keysight announces the latest release of its industry leading, affordable RF simulation and synthesis software, Genesys 2015. Designed for circuit and system designers, the software features breakthrough Keysight Sys-Parameters that enables RF system simulation with off-the-shelf component datasheets; and comprehensive RF circuit synthesis to enable the industry’s fastest realization of RF systems and circuits.

プレス資料 2016-01-26

 
The Modelithics COMPLETE Library v12.3 for Keysight Technologies' Genesys RF Simulation Tool 
Modelithics announces the release of a new version of The Modelithics® COMPLETE Library, version 12.3, for use with Genesys RF simulation and synthesis software.

プレス資料 2016-01-08

 
Minimizing Design Risk, Shortening Development Time of a Digital Transmission System 
Powerful design and simulation software provides valuable insights to help uncover and solve difficult design challenges at every stage of the design process.

事例紹介 2015-12-15

PDF PDF 1.17 MB
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

特集記事 2015-10-28

 
Keysight Technologies' University Educational Support Programs Now in More Than 200 Universities 
Keysight announces that more than 200 universities in North America are now participating in the Keysight EEsof EDA University Educational Support Programs, which provide several thousand students with EDA software licenses.

プレス資料 2015-08-20

 
WhatIF Frequency Planning Synthesis 
When selecting LO and IF frequencies in RF systems for receivers or transmitters, it is extremely tideous to identify all interfering frequency mixing spurious and intemod signals that result near the desired IF. Learn how to do frequency planning quickly and interactively compare high-side or low-side mixing to obtain a spurious-free frequency plan that requires minimal filtering. This video also shows how to perform multi-band down conversion frequency planning to a common IF for economical realization.

デモ 2015-08-15

 
Active Analog Filter Synthesis 
Learn how to quickly design active analog filters with op-amps from a complete selection of response shapes such as Chebyshev, Butterworth, Bessel Cauer or user-defined G-value tables. Select from all popular topologies such as biquad, elliptic, single or multiple feedback for fast realization with active filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

デモ 2015-08-15

 
Transmission Line and Advanced Tline Synthesis 
Transmission line synthesis provides 24 types of rectangular and circular transmission line structures for interactive electrical-to-physical or physical-to-electrical synthesis of transmission line parameters such as impedance, even-odd mode impedance, coupling, spacing and width. Learn how to automatically convert a distributed electrical schematic into transmission line structures with automatic insertion and absorption of discontinuities such as chamfered bends, Tee’s, steps and end effects with Advanced Tline synthesis.

デモ 2015-08-15

 
Passive Filter Synthesis 
Learn how to quickly design LPF, BPF, HPF and Bandstop filters from a complete selection of response shapes such as Chebyshev, Butterworth, Cauer, Bessel or user-defined G-value tables. Automatically calculate LC component values for single-ended or balanced differential topologies for fast realization with passive filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

デモ 2015-08-15

 
Equalization Network Synthesis 
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

デモ 2015-08-15

 
Splitter, Coupler, Balun and Attenuation Synthesis 
Learn about RF/microwave signal control using splitters, combiners, couplers, baluns and attenuators. Then quickly design from 27 different popular topologies such as Wilkinson splitter, Lange Coupler and 90 degree branch line including generation of their distributed layouts on microstrips using signal control synthesis.

デモ 2015-08-15

 

1 2 3 次へ