Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-25 из 41

Упорядочить:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Информационный бюллетень 2019-04-09

 
Ericsson and Freiburg U. Design High-Q Power Harvesting Circuit Using ADS 
ADS HB was used to explore the design space around the innovative impedance transformation using a high Q quartz crystal resonator to transform the low voltage from the low impedance antenna.

Пример реального применения 2019-03-14

PDF PDF 2.37 MB
Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules 
Microwave Product Digest (MPD) featured article on "Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules Using an Integrated Design Flow", written by Keefe Bohanan, Applications Engineer District Manager for Keysight EEsof EDA.

Статья 2016-11-29

PDF PDF 3.90 MB
Direct-Synthesis Software Approach Facilitates Filter Design 
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

Статья 2016-11-28

 
Компания Ericsson и Университет Фрайбурга проектируют высокодобротную схему сбора энергии в САПР ADS 
Интернет вещей (IoT) рисует нам картину более эффективного сетевого мира. Но при наличии в каждом домовладении нескольких десятков устройств, их питание должно стать беспроводным и полностью авто- номным. Сейчас эта проблема решается за счёт метода, который позволяет запитывать устройства от энергии, извлекаемой из окружающей среды.

Пример реального применения 2016-10-19

PDF PDF 556 KB
Using DSP and RF circuit co-design to reduce risk and cost 
For modern design organizations, it’s now more imperative than ever that they simulate both Digital Signal Processor (DSP) and RF circuits together at the system level using mixed signals.

Статья 2016-10-11

 
Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

Статья 2016-10-05

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

Информационный бюллетень 2016-07-14

 
Minimizing Design Risk, Shortening Development Time of a Digital Transmission System 
Powerful design and simulation software provides valuable insights to help uncover and solve difficult design challenges at every stage of the design process.

Пример реального применения 2015-12-15

PDF PDF 1.17 MB
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x 
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

Тематические материалы 2015-10-28

 
Keysight EEsof EDA makes it easy to get back to school—at least virtually 
Rick Nelson, executive editor of Evaluation Engineering, visited Keysight Technologies and had this to say about Keysight EEsof EDA.

Статья 2015-09-11

 
Determining the Best RF Simulation Tools as an RF Consulting Engineer 
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

Статья 2015-06-08

PDF PDF 2.64 MB
Accurate Simulation Models Yield High-Efficiency Power Amplifier Design 
This Article by Sonoko Akamatsu, Charles Baylis, and Larry Dunleavy details the design goals and simulation- based processes for Power Amplifier Design.

Статья 2014-07-31

PDF PDF 592 KB
New LDMOS Model Delivers Powerful Transistor Library - Part 1 
This Article presents a new CMC LDMOS model that can accurately predicts both small-signal and nonlinear performance, and is scalable for devices of different sizes and power output capabilities.

Статья 2014-07-31

PDF PDF 544 KB
Design and Characterization of Discontinuous RF/Microwave Passive Components 
This Article by Dean Nicholson presents a design methodology proposed for designing and building RF circuits likely to contain discontinuous regions.

Статья 2014-07-31

PDF PDF 1.43 MB
Symmetric and Asymmetric - Coupled Lines Band-Stop Filters at Ku/Ka Bands 
This Article presents theory and design of coupled-line spur line band-stop filters, which are quite compact structures, lower radiation loss than conventional shunt stub and coupled-line filters.

Статья 2014-07-31

PDF PDF 1.38 MB
New LDMOS Model Delivers Powerful Transistor Library - Part 2 
This article reprint presents that the CMC (LDMOS FET) model can be scaled for a larger device, with a good fit for signal, power and distortion performance as illustrated by a 60W Doherty PA design example.

Статья 2014-07-31

PDF PDF 699 KB
RF SiP Design Verification Flow with Quadruple LO Down Converter SiP  
This article reprint by HeeSoo Lee and Dean Nicholson outlines the design flow used for a System-in-Package component, using multiple die integrated into a single packaged device.

Статья 2014-07-31

PDF PDF 505 KB
Using S-Parameter Data Effectively 
This Article by Wilfredo Rivas-Torres focuses on how to incorporate Sparameters in the design process using a CAD approach.

Статья 2014-07-31

PDF PDF 248 KB
Designing RFID Tags Using Direct Antenna Matching 
This Article by Cory Edelman and Murthy Upmaka describes the design challenges involved in RFID design and also focuses on the use of integrated EDA tools to optimally address the challenges.

Статья 2014-07-31

PDF PDF 1.09 MB
Beyond CMOS Vs. GaAs: Picking The Right Technology 
Design software can help evaluate the many different technology options for a high-frequency electronic circuit or system under a wide range of operating conditions.

Статья 2013-10-24

 
Efficient Synthetic Aperture Radar Antenna Array Design Using Multiple Electromagnetic Solvers 
Example of a synthetic aperture radar antenna array shows how applying the most efficient EM technology to each segment of the antenna system significantly improves design efficiency compared to traditional approaches.

Статья 2013-10-11

 
Simulation and Measurement-based X-parameter Models for Power Amplifiers with Envelope Tracking 
An investigation of envelope tracking power amplifiers using simulation-based and measurement-based frequency domain static XP models.

Статья 2013-06-30

PDF PDF 544 KB
A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications 
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology.

Статья 2013-03-25

PDF PDF 429 KB
Designing Multiple-Throw Switches in a MMIC Configuration 
A Chip Design article by P. Sreenivasa Rao, design flow verification expert at Agilent Technologies.

Статья 2013-01-31

 

1 2 Следующие