Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

26-50 из 307

Упорядочить:
Using DSP and RF circuit co-design to reduce risk and cost 
For modern design organizations, it’s now more imperative than ever that they simulate both Digital Signal Processor (DSP) and RF circuits together at the system level using mixed signals.

Статья 2016-10-11

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

Демонстрация 2016-10-11

 
Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

Статья 2016-10-05

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

Демонстрация 2016-09-30

 
Genesys S/Filter Software Synthesizes Custom RF, MW and Analog Filters for Realization 
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

Руководство по применению 2016-09-23

Keysight to Demonstrate Latest Measurement, Design Innovations at European Microwave Week 
Keysight announces it will demonstrate a wide range of design, test and characterization solutions at European Microwave Week 2016, ExCel Exhibition Centre, Booth E2, London, Oct. 4-6.

Материалы для прессы 2016-09-19

 
How to Design Custom RF, Microwave and Analog Filters 
This video shows a custom filter design technique based on Direct or Exact Synthesis in which the filter response is first shaped and customized to meet specifications before a suitable topology is extracted and transformed for the most economical realization.

Видеоролики, демонстрирующие решение прикладных задач 2016-09-01

 
The Modelithics COMPLETE Library v16.2 for Keysight Technologies’ Genesys RF Simulation Tool 
Modelithics, Inc. announces the latest version of The Modelithics® COMPLETE Library, version 16.2, for use with the Keysight EEsof EDA Genesys RF simulation and synthesis software.

Материалы для прессы 2016-09-01

 
Основы разработки ВЧ усилителей мощности 
Основы разработки ВЧ усилителей мощности or How to Design an RF Power Amplifier: The Basics (in Russian).

Видеоролики, демонстрирующие решение прикладных задач 2016-07-26

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

Информационный бюллетень 2016-07-14

 
STMicroelectronics Unveils Free and Feature-Rich Simulator to Aid Design for EMC 
ST has adopted Keysight EEsof EDA software, including ADS, for design and simulation as it is the gold standard for high-frequency and high-speed simulation. Now, ESD-SIM makes the ADS simulator available online, for evaluation of ST’s protection components.

Материалы для прессы 2016-06-27

 
How to Eliminate Layout Induced Oscillations 
This video describes how to predict and ultimately eliminate layout induced oscillation using electromagnetic analysis.

Видеоролики, демонстрирующие решение прикладных задач 2016-06-14

 
Harmonic Balance Simulation in Advanced Design System 
This video tutorial describes the set up and running of the harmonic balance simulator.

Демонстрация 2016-06-13

 
IMS-MTT 2016 from Keysight EEsof EDA 
Highlights from Keysight EEsof EDA on the show floor at IMS-MTT 2016 in San Francisco, CA on May 22-26, 2016.

Демонстрация 2016-06-05

 
Keysight to Demonstrate Latest Design, Simulation, Verification Solutions at the 53rd Annual DAC 
Keysight Technologies to Demonstrate Latest Design, Simulation, Verification Solutions for RF, Microwave, High-Speed Digital, 5G Applications at the 53rd Annual DAC

Материалы для прессы 2016-06-03

 
How to Design for Power Integrity: Selecting a VRM 
This video explains why you should avoid Voltage mode VRMs and shunt compensation for the VRM Error Amplifier. The better performance of a current mode VRM with series compensation for the Error Amplifier is clearly demonstrated with simulations and measurements.

Видеоролики, демонстрирующие решение прикладных задач 2016-05-05

 
Keysight Announces Strategic Collaboration with San'an-IC to Release PDKs for HBT, pHEMT Processes 
Keysight announces that it has signed a memorandum of understanding (MoU) with Xiamen San'an Integrated Circuit Co. Ltd. (San'an-IC) to collaborate on an advanced process design kits (PDKs) for its HBT and pHEMT processes based on Advanced Design System (ADS) software.

Материалы для прессы 2016-04-22

 
Keysight Announces Series of "How to Design an RF Power Amplifier" Videos for PA Designers 
Keysight EEsof EDA has released a series of five RF power amplifier (PA) design videos intended to provide engineers with the building blocks to design more complex PA classes (i.e., A, AB, B, F, E and J).

Материалы для прессы 2016-04-20

 
LFoundry Announces Availability of Interoperable Process Design Kit (iPDK) 
LFoundry announces the availability of an OpenAccess (OA) based interoperable process design kit (iPDK) for high performance analog and RF design using Keysight Technologies Advanced Design System (ADS) EDA software.

Материалы для прессы 2016-04-19

 
Keysight to Showcase Software, RF/MW Product Capabilities for Simulation, Measurement at WAMICON 
Keysight will demonstrate new software and RF/microwave capabilities for simulation and measurement at WAMICON 2016, the 17th annual IEEE Wireless and Microwave Technology Conference.

Материалы для прессы 2016-04-07

 
ams releases interoperable PDK for its 0.35µm analog specialty processes 
ams announces the availability of its first interoperable process design kit (iPDK) for its 0.35µm analog specialty processes.

Материалы для прессы 2016-03-22

 
Keysight to Demonstrate Innovative Test Solutions for Power Conversion Device/System Design at APEC 
Keysight announces it will demonstrate innovative design and test solutions at the Applied Power Electronics Conference and Exposition (APEC), Long Beach Convention & Entertainment Center, Booth 1252, Long Beach, Calif., March 20-24.

Материалы для прессы 2016-03-18

 
Analog Devices Sys-Parameter Library for Keysight’s Genesys Software Significantly Eases RF Design 
Analog Devices, Inc. (ADI) announces the release of an extensive RF amplifier library of Sys-Parameters models for Keysight Technologies, Inc.’s Genesys RF simulation and synthesis software.

Материалы для прессы 2016-03-17

 
GLOBALFOUNDRIES Releases New 7SW SOI RF PDK Featuring Latest ADS Software 
GLOBALFOUNDRIES announces the availability of a new set of PDKs with an interoperable co-design flow to help chip designers improve design efficiency and deliver differentiated RF front-end solutions in increasingly sophisticated mobile devices.

Материалы для прессы 2016-03-10

 
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

Демонстрация 2016-02-11

 

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие