您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 32

排序:
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2018-10-02

PDF PDF 3.82 MB
Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

應用手冊 2017-12-01

PDF PDF 10.43 MB
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

基本展示 2014-10-24

 
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

應用手冊 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

應用手冊 2014-08-03

FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

應用手冊 2014-08-01

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

應用手冊 2014-08-01

Using SystemVue to Integrate a Flexible R&D Testbed for LTE - Application Note 
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

應用手冊 2014-07-31

PDF PDF 1.08 MB
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

型錄 2013-07-30

PDF PDF 155 KB
透過整合式設計與測試解決方案加速完成驗證 - 型錄 
是德的射頻開發流程(RF Workflow)環境可協助您全面模擬、量測與分析通訊元件和系統,以便儘快開發出新產品,搶佔市場先機。此型錄將為您展示一些範例。

型錄 2013-07-04

PDF PDF 8.75 MB
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

應用手冊 2013-04-05

PDF PDF 748 KB
Enabling Simulation and Test of Custom OFDM Signals 
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

專文 2013-04-01

 
Testing Radar and EW Systems for the Real-World 
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

專文 2012-07-12

 
Visualize Comm System Performance with Keysight 89600 VSA, SystemVue, and ADS 
Keysight's 89600 VSA software helps SystemVue and ADS Ptolemy users to see through modulation complexity. Provides consistent visualization tools across simulation, verification, and manufacturing.

基本展示 2012-02-28

 
Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

基本展示 2012-02-18

 
Mixed-Signal Integration Challenges in Complex Radar Systems 
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

應用手冊 2012-02-10

PDF PDF 1.99 MB
Using Keysight SystemVue to Create Realistic Scenarios for Radar and EW Applications  
Shows how the combination of software and hardware capabilities makes it possible to create dynamic and realistic scenarios for both component testing and scenario simulation for system test.

應用手冊 2012-01-24

Using SystemVue to Overcome 4G Challenges 
EE Times design article (Part 2) on using SystemVue to overcome 4G challenges.

專文 2011-12-04

 
Solutions for Ultra-Wideband Radar System Design 
This “Solutions for Ultra-Wideband Radar System Design” application note explains how to integrate design with ultra-wideband test for flexible radar verification.

應用手冊 2011-06-24

PDF PDF 1.40 MB
Integrated Solutions for Testing Wireless Communication Systems 
IEEE Communications Magazine, Topics in Radio Communications article on SystemVue test solutions, June 2011.

專文 2011-06-02

PDF PDF 1.04 MB
The Coming of Age of the Software Communications Architecture 
Microwave Jounral article reprint on Software Defined Radio (SDR) technology, development tools for complex waveforms and radio applications in aerospace/defense and commercial applications.

專文 2011-04-24

PDF PDF 1.61 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note 
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

應用手冊 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

應用手冊 2010-12-09

Combining Simulation and Test to Accelerate SDR Development 
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

應用手冊 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue 
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

應用手冊 2010-10-25

PDF PDF 2.08 MB

1 2 下一頁