您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-6 / 6

排序:
信號分析量測基礎原理 - 應用說明 
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2019-04-04

阻抗量測配件 
本文介紹可用於 LCR 錶、電阻錶、電容錶、阻抗分析儀,以及組合式分析儀的所有阻抗測試夾具。

選購指南 2016-04-13

Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments 
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

型錄 2015-08-25

PDF PDF 1.70 MB
Combining Network and Spectrum Analyses and IBASIC (AN 1288-1) 
Active components (and now even some passive components like crystal filters require analysis to characterize linear parameters (gain/loss, phase and group delay or S-parameters) as well as non-linear performance. Non-linear analysis is typically related to measuring signal distortion generated...

應用手冊 2001-08-30

Fundamentals of RF and Microwave Power Measurements (AN 64-1C) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 2001-04-16

PDF PDF 2.21 MB
How to Measure Noise Accurately Using the Keysight Combination Analyzers (PN 4395/96-1) 
Product note comparing Keysight combination analyzers (4395A, 4396B) and conventional Keysight spectrum analyzers (4195A, 3588A, 3585A/B). Keysight no longers sells these products.

應用手冊 2000-11-01