这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频与微波

为了满足您的大多数射频和微波测量需求,您可以在这里找到适合的应用和解决方案信息。

请务必查看一下应用指南资料库,详细了解如何使用您的设备以及如何成功完成所需的测量。

是德科技射频和数字技术学习中心――行业专家坐镇,为您的学习提供专业指导

1-6 / 6

排序:
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

应用说明 2017-12-13

阻抗测量附件 
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments 
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

手册 2015-08-25

PDF PDF 1.70 MB
Combining Network and Spectrum Analyses and IBASIC (AN 1288-1) 
Active components (and now even some passive components like crystal filters require analysis to characterize linear parameters (gain/loss, phase and group delay or S-parameters) as well as non-linear performance. Non-linear analysis is typically related to measuring signal distortion generated...

应用说明 2001-08-30

Fundamentals of RF and Microwave Power Measurements (AN 64-1C) 
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 2001-04-16

PDF PDF 2.21 MB
How to Measure Noise Accurately Using the Keysight Combination Analyzers (PN 4395/96-1) 
Product note comparing Keysight combination analyzers (4395A, 4396B) and conventional Keysight spectrum analyzers (4195A, 3588A, 3585A/B). Keysight no longers sells these products.

应用说明 2000-11-01