您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-12 / 12

排序:
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2020-03-02

10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

應用手冊 2019-09-25

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

競爭產品比較 2017-12-11

PDF PDF 550 KB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

應用手冊 2017-09-06

5 Reasons to Buy the X-Series Noise Figure Analyzer - Flyer 
This 2-page flyer lists 5 reasons to buy the X-Series noise figure analyzers

應用手冊 2016-01-26

PDF PDF 643 KB
雜訊指數不確定性計算器 
雜訊指數不確定性計算器可協助您進行設計工作,從元件到系統,讓您能滿足使用者對更高系統效能不間斷的要求。

分析工具 2015-05-29

 
Making Noise Figure Measurements Video Series 
Hints for making noise figure measurements.

基本展示 2011-12-05

 
Noise Figure Measurements of Frequency Converting Devices, AN 1487 
"This application note provides details and examples about how the Keysight NFA Series noise figure analyzer (NFA) performs measurements in amplifier, downconverter and upconverter measurement mode".

應用手冊 2004-02-06

Non-Zero Noise Figure After Calibration (AN 1484) 
This Application Note attempts to explain the reasons behind the zero-error and shows with examples that it does not have a compromising effect on instrument accuracy in a measurement situation.

應用手冊 2004-01-20

PDF PDF 95 KB
346A/B/C Noise Sources: 10 MHz to 26.5 GHz 
The attached document provides technical data for the Keysight 346A, 346B, and 346C Noise Sources ranging from 10 MHz to 26.5 GHz.

應用手冊 2000-12-01

PDF PDF 500 KB
NFA Series Noise Figure Analyzer, Programming Examples 
This Product Note contains programming examples of measurement scenarios written in pseudo code, to enable the automated control of the NFA Series Noise Figure Analyzers using SCPI standard commands.

應用手冊 2000-11-27

PDF PDF 1.19 MB
Practical Noise-Figure Measurement and Analysis for Low-Noise Amplifier Designs (AN 1354) 
This Application Note is a timely and detailed examination of the process needed for making practical noise figure measurements of low-noise amplifiers which includes software modeling.

應用手冊 2000-09-01

PDF PDF 1.65 MB