Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

RF + Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-12 sur 12

Tri:
10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

Notes d’application 2019-09-25

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Notes d’application 2019-03-19

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Comparaison compétitive 2017-12-11

PDF PDF 550 KB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Notes d’application 2017-09-06

5 Reasons to Buy the X-Series Noise Figure Analyzer - Flyer 
This 2-page flyer lists 5 reasons to buy the X-Series noise figure analyzers

Notes d’application 2016-01-26

PDF PDF 643 KB
Noise Figure Uncertainty Calculator 
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

Outil d'analyse 2015-05-29

 
Making Noise Figure Measurements Video Series 
Hints for making noise figure measurements.

Démonstration de base 2011-12-05

 
Noise Figure Measurements of Frequency Converting Devices, AN 1487 
"This application note provides details and examples about how the Keysight NFA Series noise figure analyzer (NFA) performs measurements in amplifier, downconverter and upconverter measurement mode".

Notes d’application 2004-02-06

Non-Zero Noise Figure After Calibration (AN 1484) 
This Application Note attempts to explain the reasons behind the zero-error and shows with examples that it does not have a compromising effect on instrument accuracy in a measurement situation.

Notes d’application 2004-01-20

PDF PDF 95 KB
346A/B/C Noise Sources: 10 MHz to 26.5 GHz 
The attached document provides technical data for the Keysight 346A, 346B, and 346C Noise Sources ranging from 10 MHz to 26.5 GHz.

Notes d’application 2000-12-01

PDF PDF 500 KB
NFA Series Noise Figure Analyzer, Programming Examples 
This Product Note contains programming examples of measurement scenarios written in pseudo code, to enable the automated control of the NFA Series Noise Figure Analyzers using SCPI standard commands.

Notes d’application 2000-11-27

PDF PDF 1.19 MB
Practical Noise-Figure Measurement and Analysis for Low-Noise Amplifier Designs (AN 1354) 
This Application Note is a timely and detailed examination of the process needed for making practical noise figure measurements of low-noise amplifiers which includes software modeling.

Notes d’application 2000-09-01

PDF PDF 1.65 MB