您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 162

排序:
Network Analysis Basics - 10 Hints for Making Better Network Analyzer Measurements (AN 1291-1B) 
This Application Note contains hints to help you understand and improve your use of network analyzers, and a summary of network analyzers and their capabilities.

應用手冊 2020-06-17

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2020-03-02

U2040/50/60 and and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

產品型錄 2019-11-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2019-10-14

10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

應用手冊 2019-09-25

P-Series Measurement Uncertainty Calculator 
Measurement Uncertainty Calculator for the N1911A and N1912A Power Meters and the N1921A and N1922A Power Sensors.

應用手冊 2019-09-20

XLS XLS 102 KB
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

產品型錄 2019-09-04

E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

技術總覽 2019-04-23

信號分析量測基礎原理 - 應用說明 
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2019-04-04

Making EMI Compliance Measurements - Application Note 
This application note provides an overview of EMI compliance test requirements and measurement approaches.

應用手冊 2018-10-31

執行傳導與輻射放射性量測 - 應用說明 
許多製造商在將產品送到測試機構以執行完整的認證測試之前,會先使用(EMI)量測系統評估傳導和輻射 EMI 放射性。

應用手冊 2018-10-19

EMI 相符性測試 vs. EMI 先期認證測試 - 白皮書 
藉由使用信號分析儀進行 EMI 先期認證測試,您可對於新產品的 EMI 效能進行完善的評估,並降低在專案末期 EMI 相符性驗證失敗的風險。

應用手冊 2018-09-25

Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure  
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

型錄 2018-09-18

PDF PDF 4.56 MB
最佳化射頻和微波頻譜分析儀的動態範圍 -- 應用說明 
頻譜分析儀的動態範圍通常定義為:同時出現在頻譜分析儀輸入端之最大與最小信號的比率(以 dB 為單位),其中較小信號的量測可容許到特定程度的不確定性。欲量測的信號可為諧波相關或非諧波相關。

應用手冊 2018-08-13

Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

型錄 2018-05-31

PDF PDF 6.26 MB
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

配置設定指南 2018-04-17

Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

應用手冊 2018-03-09

Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

應用手冊 2018-01-26

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

競爭產品比較 2017-12-11

PDF PDF 550 KB
Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

應用手冊 2017-12-05

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

應用手冊 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2017-12-01

PDF PDF 1.75 MB
Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note 
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

應用手冊 2017-12-01

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

配置設定指南 2017-12-01

PDF PDF 2.44 MB
Average Power Sensor Measurement Uncertainty Calculator - Application Note 
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

應用手冊 2017-09-08

XLS XLS 78 KB

1 2 3 4 5 6 7 下一頁