이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브

1-25 / 163

정렬방식:
U2040/50/60 and and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

데이터시트 2019-11-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2019-10-14

10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

어플리케이션 노트 2019-09-25

P-Series Measurement Uncertainty Calculator 
Measurement Uncertainty Calculator for the N1911A and N1912A Power Meters and the N1921A and N1922A Power Sensors.

어플리케이션 노트 2019-09-20

XLS XLS 102 KB
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

데이터시트 2019-09-04

E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

기술 개요 2019-04-23

Power Meters and Power Sensors - Brochure 
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

브로셔 2018-12-18

PDF PDF 9.82 MB
Making EMI Compliance Measurements - Application Note 
This application note provides an overview of EMI compliance test requirements and measurement approaches.

어플리케이션 노트 2018-10-31

Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure  
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

브로셔 2018-09-18

PDF PDF 4.56 MB
EMI 인증 테스트 대 EMI 사전 인증 테스트 - 어플리케이션 개요(영어) 
이 백서는 스펙트럼 분석기가 있는 사내 EMI 사전 인증 테스트 실행의 장점에 대한 이해를 제공하고, 새로운 제품의 EMI 성능에 대해 충분한 평가를 수행하는 과정을 안내하며, 원치 않는 방출을 진단합니다.

어플리케이션 노트 2018-08-07

전도성 및 복사성 측정 수행 어플리케이션 노트(영어) 
이 어플리케이션 노트는 복사성 및 전도성 방출 측정 개요와 EMI 사전 인증 테스트에 대한 방법론을 제공합니다.

어플리케이션 노트 2018-08-06

Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

브로셔 2018-05-31

PDF PDF 6.26 MB
EPM and EPM-P Series Power Meters E-Series Power Sensors - Configuration Guide 
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters.

구성 가이드 2018-04-17

Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

어플리케이션 노트 2018-03-09

Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

어플리케이션 노트 2018-01-26

신호 분석 측정 기초, 노이즈 플로어 최적화, 해상도 대역폭 등(영어) 
탁월한 통찰력을 위해 신호 분석을 최적화하기 위한 측정 기초를 알아보십시오.

어플리케이션 노트 2017-12-13

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

경쟁 제품 비교 2017-12-11

PDF PDF 550 KB
Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

어플리케이션 노트 2017-12-05

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

구성 가이드 2017-12-01

PDF PDF 2.44 MB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

기술 개요 2017-12-01

PDF PDF 1.75 MB
Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note 
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

어플리케이션 노트 2017-12-01

Average Power Sensor Measurement Uncertainty Calculator - Application Note 
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

어플리케이션 노트 2017-09-08

XLS XLS 78 KB
Network Analysis - De-embedding and Embedding S-Parameter Networks (1364-1) 
At RF and microwave frequencies, it becomes difficult to directly measure devices with nonstandard connectors (for example, devices using surface-mount packaging).

어플리케이션 노트 2017-09-07

Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

선택 가이드 2017-08-24

N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

데이터시트 2017-06-01

1 2 3 4 5 6 7 다음