Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF + Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-11 of 11

Sort:
Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure  
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

Brochure 2018-09-18

PDF PDF 4.56 MB
Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

Application Note 2018-03-09

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

Application Note 2017-12-01

Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note 
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

Application Note 2013-06-19

Spectrum and Signal Analysis Pulsed RF Application Note 150-2 
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

Application Note 2012-07-05

PNA - Pulsed Measurements 

Configuration Guide 2009-02-03

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12) 

Application Note 2007-11-28

81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note 
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

Application Note 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

Application Note 2004-10-12

PDF PDF
PNA - Pulsed Measurement Accuracy (1408-11) 

Application Note 2004-02-17

8753/8720 Pulsed Measurements - Application Note 
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

Application Note 2000-05-01

PDF PDF 392 KB