Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.
 

Refine the List

remove all refinements

By Type of Content

Categoria de Produto

1-2 de 2

Sort:
Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Guia de seleção 2017-08-24

Timekeeping and Frequency Calibration (AN 52-2) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Nota de aplicação 1976-07-01

PDF PDF 11.94 MB