Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-4 из 4

Упорядочить:
Vector Signal Analysis Basics - Application Note 
This application note serves as a primer on vector signal analysis. It covers VSA measurement concepts and theory of operation, general vector-modulation analysis and, digital-modulation analysis. Previously known as AN150-15.

Руководство по применению 2012-11-21

Characterizing Clock Jitter through Phase Noise Measurements Speeds up Design Verification Process 
This white paper discusses a new measurement method for obtaining highly accurate low random jitter (RJ) measurements and performing real-time analysis of RJ and periodic jitter (PJ) of components.

Руководство по применению 2008-11-20

Spectrum Analysis: Amplitude and Frequency Modulation (AN 150-1) - Application Note 
Modulation is the act of translating some low-frequency or base-band signal (voice, music, data) to a higher frequency. Why do we modulate signals? There are at least two reasons: to allow the simultaneous transmission of two or more baseband signals by translating them to different frequencies...

Руководство по применению 2001-10-01

PDF PDF 1.08 MB
89400 Series Vector Signal Analyzer Understanding Time and Frequency Domain Interactions  
The intent of this Product Note is to provide a more intuitive feel for interactions among the time and frequency setup parameters of the Keysight 89400 Vector Signal Analyzers.

Руководство по применению 2000-09-01