Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-4 of 4

Sort:
E5052B Signal Source Analyzer - Brochure 
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2015-02-25

PDF PDF 1.92 MB
Characterizing Clock Jitter through Phase Noise Measurements Speeds up Design Verification Process 
This white paper discusses a new measurement method for obtaining highly accurate low random jitter (RJ) measurements and performing real-time analysis of RJ and periodic jitter (PJ) of components.

Application Note 2008-11-20

Spectrum Analysis: Amplitude and Frequency Modulation (AN 150-1) - Application Note 
Modulation is the act of translating some low-frequency or base-band signal (voice, music, data) to a higher frequency. Why do we modulate signals? There are at least two reasons: to allow the simultaneous transmission of two or more baseband signals by translating them to different frequencies...

Application Note 2001-10-01

PDF PDF 1.08 MB
89400 Series Vector Signal Analyzer Understanding Time and Frequency Domain Interactions  
The intent of this Product Note is to provide a more intuitive feel for interactions among the time and frequency setup parameters of the Keysight 89400 Vector Signal Analyzers.

Application Note 2000-09-01