이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브

1-25 / 49

정렬방식:
신호 분석 측정 기초, 노이즈 플로어 최적화, 해상도 대역폭 등(영어) 
탁월한 통찰력을 위해 신호 분석을 최적화하기 위한 측정 기초를 알아보십시오.

어플리케이션 노트 2017-12-13

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

경쟁 제품 비교 2017-12-11

PDF PDF 550 KB
Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note 
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

어플리케이션 노트 2017-12-01

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

기술 개요 2017-12-01

PDF PDF 550 KB
Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

브로셔 2017-04-26

PDF PDF 5.12 MB
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

솔루션 개요 2017-04-20

 
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

브로셔 2017-01-24

PDF PDF 2.54 MB
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

어플리케이션 노트 2016-01-28

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range -- Application Note 
The dynamic range of a spectrum analyzer is traditionally defined as the ratio, in dB, of the largest to the smallest signals simultaneously present at the input of the spectrum analyzer that allows measurement of the smaller to a given degree of uncertainty. The signals of interest can either be...

어플리케이션 노트 2015-07-24

Noise Figure Uncertainty Calculator 
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

분석 툴 2015-05-29

 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

솔루션 개요 2014-08-04

 
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

브로셔 2014-08-03

PDF PDF 175 KB
노이즈 피겨 측정 정확도 - Y-팩터 방법 - 어플리케이션 노트 (영어) 
이 어플리케이션 노트는 노이즈 피겨를 위해 Y-팩터 방법을 사용하는 계측기 특유의 측정 기초, 회피 가능한 에러, 손실 및 온도 보정, 불확실도에 대해 설명합니다.

어플리케이션 노트 2014-02-26

Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note 
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

어플리케이션 노트 2013-06-19

PNA-X 시리즈 네트워크 분석기를 사용한 높은 정확도의 노이즈 피겨 측정 – 어플리케이션 노트 1408-20 (영어) 
이 어플리케이션 노트는 노이즈 피겨 최소화를 수반한 고유의 과제에 대해 설명합니다.

어플리케이션 노트 2013-01-31

Spectrum and Signal Analysis Pulsed RF Application Note 150-2 
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

어플리케이션 노트 2012-07-05

RF 및 마이크로웨이브 노이즈 피겨 측정의 기초 - 어플리케이션 노트 (영어) 
32페이지 분량의 이 흑백 어플리케이션 노트는 RF 및 마이크로웨이브 노이즈 피겨 측정에 대한 정보를 제공합니다. 주제는 노이즈 피겨와 온도, 2포트 네트워크의 노이즈 특성, 그리고 노이즈 피겨 측정 등을 포함하고 있습니다.

어플리케이션 노트 2010-08-05

Fundamentally Changing Nonlinear Microwave Design 
Provides an overview of the invention and need for X-parameters to model the behavior of non-linear devices. This is an article was originally from Microwave Journal, Issue March 2010, Vol.53. No.3

특집 기사 2010-03-09

 
Fundamentals of RF and Microwave Power Measurements (AN 1449) - Application Note 
Keysight's Fundamentals of RF and Microwave Power Measurements, application note (AN 1449-1/2/3/4).

어플리케이션 노트 2009-06-05

 
Characterizing Clock Jitter through Phase Noise Measurements Speeds up Design Verification Process 
This white paper discusses a new measurement method for obtaining highly accurate low random jitter (RJ) measurements and performing real-time analysis of RJ and periodic jitter (PJ) of components.

어플리케이션 노트 2008-11-20

PNA - Pulsed-RF S-Parameter Measurements Using Wideband and Narrowband Detection (AN 1408-12) 

어플리케이션 노트 2007-11-28

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note 
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

어플리케이션 노트 2006-04-26

Performance Spectrum Analyzer Series: Swept and FFT Analysis Application Note 
This Product Note covers the measurement speed and other benefits of advanced signal processing in the new PSA Performance Spectrum Analyzer Series.

어플리케이션 노트 2004-10-19

PSA Performance Spectrum Analyzer Series: Measurement Innovations and Benefits 
Performance Spectrum Analyzer Series. This Note is a general overview of all of the major new technologies used in the PSA series, with a focus on the measurement benefits they provide...

어플리케이션 노트 2004-02-27

Obtain Flat-Port Power with Keysight's PSG User Flatness Correction or External Leveling Functions 
The PSG series is ideally suited for design and test systems with high frequencies, wide bandwidths and complex modulation formats. This Product Note explains how to obtain flat...

어플리케이션 노트 2003-02-04

1 2 다음