Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

RF System-in-Package & RF Module Design

RF System-in-Package DesignThe trend in the wireless industry toward smaller form factor and more functionality has been driving technology innovations for continued increase in functional density and a decrease in the cost per function. SiP, SoP, and 3DIC technologies are rapidly evolving from a specialty technology used in a narrow set of applications, to a high volume technology that addresses current market and design challenges. However the complex design problems with mixed signal, mixed mode, multi-technology, increased interconnect density and closer design proximity has also increased design challenges to meet design requirements faster and at a lower cost.

Keysight EEsof EDA is the market and technology leader in RF SiP & RF Module design solutions offering:

  • The best methodologies for designing SiPs with high confidence
  • The best RF SiP co-design platform
  • The best way to reduce design failure risks due to unpredicted parasitics

RF SiP/Module Technology Overview

RF SiP/Module Design Value

RF SiP/Module Design Flows

1-25 из 28

Упорядочить:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Информационный бюллетень 2019-04-09

 
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

Брошюра 2017-01-24

PDF PDF 2.54 MB
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

Информационный бюллетень 2016-07-14

 
Keysight Technologies' University Educational Support Programs Now in More Than 200 Universities 
Keysight announces that more than 200 universities in North America are now participating in the Keysight EEsof EDA University Educational Support Programs, which provide several thousand students with EDA software licenses.

Материалы для прессы 2015-08-20

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

Демонстрация 2015-06-19

 
How to Predict Package and Bondwire Effects on Your RF-Module Designs 
This short video shows how to predict package, board, and bond wire effects on your RF-module designs which subsequently enables you to fix the design prior going to fabrication. The video demonstrates the process of building modules that comprise different technologies and performing EM simulation on them.

Видеоролики, демонстрирующие решение прикладных задач 2015-02-19

 
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

Брошюра 2014-08-03

PDF PDF 175 KB
Design and Characterization of Discontinuous RF/Microwave Passive Components 
This Article by Dean Nicholson presents a design methodology proposed for designing and building RF circuits likely to contain discontinuous regions.

Статья 2014-07-31

PDF PDF 1.43 MB
RF SiP Design Verification Flow with Quadruple LO Down Converter SiP  
This article reprint by HeeSoo Lee and Dean Nicholson outlines the design flow used for a System-in-Package component, using multiple die integrated into a single packaged device.

Статья 2014-07-31

PDF PDF 505 KB
Современные программные средства ЭМ моделирования в СВЧ диапазоне - Технический обзор 
В данном обзоре обсуждаются три наиболее распространённых метода ЭМ моделирования: метод моментов (MoM), метод конечных элементов (FEM) и метод конечных разностей во временной области (FDTD), а также описывается область применения каждого из этих методов.

Руководство по применению 2014-07-31

Advanced Design System Selected by GIT Japan for Front-to-Back MMIC and Silicon RFIC Implementation 
GIT Japan Inc., a provider of advanced interface technologies between people and information, and a competence center for ultrawideband (UWB) chipset and module development, has selected the ADS platform for complete GaAs/GaN- and silicon-based RFIC/MMIC implementations.

Материалы для прессы 2014-05-08

 
Keysight EEsof EDA Premier Communications Design Software 
The Keysight EEsof EDA catalog provides an excellent overview of all of Keysight's Electronic Design Automation (EDA) tools.

Каталог 2013-10-07

PDF PDF 8.61 MB
A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications 
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology.

Статья 2013-03-25

PDF PDF 429 KB
Keysight Announces Availability of Mitsubishi Electric's Nonlinear RF Model Library for ADS 
Keysight announces that the latest model library for Mitsubishi Electric's nonlinear GaAs and GaN RF devices is now available for use with Advanced Design System (ADS).

Материалы для прессы 2012-01-12

 
TriQuint Semiconductor, Keysight Technologies Collaborate on Next-Generation Wireless Design Flow 
Work Leads to Enhanced PDKs, Integrated RFIC/MMIC and RF Module Design Flows and Development of RF Module PDK

Материалы для прессы 2011-05-18

 
Keysight Technologies' Advanced Design System 2011 EDA Platform to Debut via YouTube and Webcast 
ADS 2011 debuts on YouTube and Webcast.

Материалы для прессы 2011-02-22

 
Keysight Technologies Begins Unveiling ADS 2011 for Multi-Technology 
Keysight Technologies Inc. announces the highly anticipated next release of its Advanced Design System (ADS) flagship RF design software.

Материалы для прессы 2010-09-22

 
Practical RF Amp. Design Using the Available Gain Procedure & the ADS EM/Circuit Co-Sim. Capability 
This white paper features a method of designing a low noise RF amplifier for an 802.11b receiver application and contains an Avago ATF54143 PHEMT transistor.

Руководство по применению 2009-06-25

Keysight Announces Industry’s First Complete, Front-to-Back Solution for MMIC, RF Module 
Advanced Design System Release Enables Designers to Stay in their Preferred Design Platform, Eliminates Need for Point Tools

Материалы для прессы 2009-06-01

 
Advanced Design System Element Brochures 
ADS 2009 includes a number of powerful simulation elements.

Руководство по выбору продуктов 2009-04-02

 
Achive First-Pass LTCC Design Success With DFM 
Understanding the effects of process and component variations can help in constructing LTCC circuit designs that deliver desired performance levels in spite of those variations.

Статья 2007-05-01

PDF PDF 2.43 MB
RF/Microwave Oscillator Phase Noise calculation - Envelope Transient Technique 
A brief Technical Overview on Rigorous RF and Microwave Oscillator Phase Noise calculation using Envelope Transient Technique by E. Ngoya, J. Rousset, and D. Argollo

Обзор технических характеристик 2005-06-22

PDF PDF 322 KB
Creating Measurement-Based Amplifier Behavioral Models 
This Application Note describes a behavioral model used in circuit and system simulations to verify performance of the amplifier within a circuit or system.

Руководство по применению 2003-10-01

Automated Circuit Modeling Tool for Arbitrary Passive Microwave and RF Components 
This Paper describes an automated circuit-modeling tool developed for arbitrary passive components. The tool builds compact, parameterized, analytical models based on fullwave EM simulations.

Обзор технических характеристик 2002-06-24

PDF PDF 105 KB
Overview on Constrained EM-based Modeling of Passive Components 
An Overview by Tom Dhaene, Jan De Geest and Daniel De Zutter (Keysight Technologies) focusing on details of constrained EM-based modeling of passive components.

Обзор технических характеристик 2002-06-01

PDF PDF 378 KB

1 2 Следующие