这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频封装系统和射频模块设计

RF System-in-Package Design无线行业中产品外形越来越小,产品功能越来越多,这种趋势在推动技术创新,从而不断提高产品功能数量,降低产品成本。SiP、SoP 和 3DIC 技术由原来应用范围狭窄的专业技术迅速演进为可解决当今市场和设计难题的大规模技术。然而混合信号、混合模式、多重技术、不断提高的内部连接密度和更近的设计邻近性等存在复杂的设计问题,这也加大了以较低的成本更快速地满足设计要求的难度。

在提供射频 SiP 和射频模块设计解决方案方面,Keysight EEsof EDA 是市场和技术的领导者:

  • 具有高度信心可以提供用于设计 SiPs 的最好方法
  • 最出色的射频 SiP 协同设计平台
  • 提供最好的方法,降低由于不可预测的寄生成分而产生的设计失败风险

RF SiP/Module Technology Overview

RF SiP/Module Design Value

RF SiP/Module Design Flows

1-25 / 30

排序:
Keysight EEsof EDA Newsletter - Product and Application News 
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

内部通讯 2019-04-09

 
Follow Keysight EEsof EDA on Twitter! 
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

内部通讯 2016-07-14

 
Keysight Technologies' University Educational Support Programs Now in More Than 200 Universities 
Keysight announces that more than 200 universities in North America are now participating in the Keysight EEsof EDA University Educational Support Programs, which provide several thousand students with EDA software licenses.

新闻资料 2015-08-20

 
IMS 2015 Demos from Keysight EEsof EDA 
YouTube video playlist containing International Microwave Symposium (IMS) 2015 demo videos from Keysight EEsof EDA MicroApps.

基本演示 2015-06-19

 
How to Predict Package and Bondwire Effects on Your RF-Module Designs 
This short video shows how to predict package, board, and bond wire effects on your RF-module designs which subsequently enables you to fix the design prior going to fabrication. The video demonstrates the process of building modules that comprise different technologies and performing EM simulation on them.

视频演示 2015-02-19

 
Keysight EEsof EDA Customer Support - Brochure 
Whether you are a novice or an experienced user, Keysight EEsof EDA’s customer support offerings are designed to help you every step of the way.

手册 2014-08-03

PDF PDF 175 KB
Design and Characterization of Discontinuous RF/Microwave Passive Components 
This Article by Dean Nicholson presents a design methodology proposed for designing and building RF circuits likely to contain discontinuous regions.

文章 2014-07-31

PDF PDF 1.43 MB
RF SiP Design Verification Flow with Quadruple LO Down Converter SiP  
This article reprint by HeeSoo Lee and Dean Nicholson outlines the design flow used for a System-in-Package component, using multiple die integrated into a single packaged device.

文章 2014-07-31

PDF PDF 505 KB
State of the Art in EM Software for Microwave Engineers - White Paper 
This article discusses the three most established EM simulation technologies: MoM, FEM, and FDTD, linking the simulation technology to solving specific applications.

应用说明 2014-07-31

Advanced Design System Selected by GIT Japan for Front-to-Back MMIC and Silicon RFIC Implementation 
GIT Japan Inc., a provider of advanced interface technologies between people and information, and a competence center for ultrawideband (UWB) chipset and module development, has selected the ADS platform for complete GaAs/GaN- and silicon-based RFIC/MMIC implementations.

新闻资料 2014-05-08

 
Keysight EEsof EDA Premier Communications Design Software 
The Keysight EEsof EDA catalog provides an excellent overview of all of Keysight's Electronic Design Automation (EDA) tools.

产品目录 2013-10-07

PDF PDF 8.61 MB
A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications 
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology.

文章 2013-03-25

PDF PDF 429 KB
Keysight Announces Availability of Mitsubishi Electric's Nonlinear RF Model Library for ADS 
Keysight announces that the latest model library for Mitsubishi Electric's nonlinear GaAs and GaN RF devices is now available for use with Advanced Design System (ADS).

新闻资料 2012-01-12

 
Keysight EEsof EDA 最佳通信设计软件 
Keysight EEsof EDA premier communications design software product overview brochure.

手册 2011-08-03

PDF PDF 1.92 MB
TriQuint 半导体公司与安捷伦科技公司合作开发新一代无线设计流程 
Work Leads to Enhanced PDKs, Integrated RFIC/MMIC and RF Module Design Flows and Development of RF Module PDK

新闻资料 2011-05-18

 
TriQuint Semiconductor, Keysight Technologies Collaborate on Next-Generation Wireless Design Flow 
Work Leads to Enhanced PDKs, Integrated RFIC/MMIC and RF Module Design Flows and Development of RF Module PDK

新闻资料 2011-05-18

 
Keysight Technologies' Advanced Design System 2011 EDA Platform to Debut via YouTube and Webcast 
ADS 2011 debuts on YouTube and Webcast.

新闻资料 2011-02-22

 
安捷伦科技公司通过 YouTube 和网络首次推出先进设计系统 2011 EDA 平台 
ADS 2011 debuts on YouTube and Webcast.

新闻资料 2011-02-22

 
Keysight Technologies Begins Unveiling ADS 2011 for Multi-Technology 
Keysight Technologies Inc. announces the highly anticipated next release of its Advanced Design System (ADS) flagship RF design software.

新闻资料 2010-09-22

 
利用现有的增益测量流程和 ADS 电磁/电路协同仿真功能进行实用的射频放大器设计。 
This white paper features a method of designing a low noise RF amplifier for an 802.11b receiver application and contains an Avago ATF54143 PHEMT transistor.

应用说明 2009-06-25

Keysight Announces Industry’s First Complete, Front-to-Back Solution for MMIC, RF Module 
Advanced Design System Release Enables Designers to Stay in their Preferred Design Platform, Eliminates Need for Point Tools

新闻资料 2009-06-01

 
Advanced Design System Element Brochures 
ADS 2009 includes a number of powerful simulation elements.

选型指南 2009-04-02

 
Achive First-Pass LTCC Design Success With DFM 
Understanding the effects of process and component variations can help in constructing LTCC circuit designs that deliver desired performance levels in spite of those variations.

文章 2007-05-01

PDF PDF 2.43 MB
RF/Microwave Oscillator Phase Noise calculation - Envelope Transient Technique 
A brief Technical Overview on Rigorous RF and Microwave Oscillator Phase Noise calculation using Envelope Transient Technique by E. Ngoya, J. Rousset, and D. Argollo

技术总览 2005-06-22

PDF PDF 322 KB
Creating Measurement-Based Amplifier Behavioral Models 
This Application Note describes a behavioral model used in circuit and system simulations to verify performance of the amplifier within a circuit or system.

应用说明 2003-10-01

1 2 下一页