Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PCI Express® (PCIe) Design & Test

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI. 

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth. 

PCIe 4.0 at 16 GT/s doubles data rates again, requiring extensive testing and validation to enable speed, while maintaining backward compatibility with earlier generations.

Regardless of the generation of PCIe design you are testing or the PCI Express design challenges you are facing, Keysight offers a complete solution set from design to test. Work with Keysight and gain insights for you best PCIe design.


Keysight RF and Digital Learning Center - A commitment to learning with industry experts

See measurement solution examples to discover specific solutions for your PCIe needs

Explore YouTube Videos 

1-25 of 34

Sort:
PS-X10-100 PCI Express® Pre-compliance Test Execution/Compliance Testing Support Services 
Keysight helps customers’ PCI Express-based products pass official tests at every stage

Brochure 2017-11-02

PDF PDF 799 KB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-10-04

PDF PDF 3.63 MB
E2960B Series for PCI Express 2.0 - Data Sheet 
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Data Sheet 2016-05-06

USB 3.1 10G Type-C Receiver Testing - video 
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

Demo 2016-01-25

 
PCI Express® Design and Test from Electrical to Protocol - Brochure 
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
PCI Express® (PCIe) Design Validation and Test  
We invite you to view our on-demand PCIe webcast series to learn about how to overcome PCIe design validation and test challenges.

Solution Brief 2015-07-14

 
Keysight Method of Implementation (MOI) for PCIe 3.0 Tx/Rx Impedance and Return Loss Test 
Keysight Method of Implementation (MOI) for PCIe 3.0 Tx/Rx Impedance and Return Loss Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2015-06-05

PDF PDF 1.43 MB
Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note 
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

Application Note 2015-04-24

PDF PDF 2.22 MB
PCI Express Receiver Testing Responds To New Challenges - Article 
PCI Express Receiver Testing Responds To New Challenges

Article 2015-03-24

 
Digital Design & Interconnect Standards - Brochure 
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochure 2015-03-09

PDF PDF 7.71 MB
Quick Start for Signal Integrity Design Using Advanced Design System (ADS) – Technical Overview 
This demo guide is a part of the high-speed digital design workflow for signal integrity engineers using Advanced Design System.

Technical Overview 2014-08-04

Strategies for Debugging Serial Bus Systems with Infiniium Oscilloscopes – Application Note 
This application note discusses the challenges associated with and new solutions for debugging serial bus designs including PCI-Express Generation 1, Inter Integrated Circuit (I2C), Serial Peripheral Interface (SPI), or Universal Serial Bus (USB)

Application Note 2014-07-31

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet 
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Data Sheet 2013-09-04

N5393A PCI Express® 3.0 (Gen3) Software for Infiniium Oscilloscopes - Data Sheet 
Keysight Technologies N5393C PCI Express electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your PCI Express designs for add-in cards and motherboard systems. The PCI Express electrical test software allows you to automatically execute PCI Express electrical checklist tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

Data Sheet 2013-05-07

PCI Express® Compliance Test - Test Solution Overview Using the ENA Option TDR 
This describes how to make measurements of PCI Express® Compliance Testing by using the Keysight E5071C ENA Option TDR.

Technical Overview 2013-04-24

PDF PDF 3.29 MB
Keysight Method of Implementation (MOI) for PCI Express 3.0 PCB Differential Trace Impedance Test 
Keysight Method of Implementation (MOI) for PCI Express 3.0 PCB Differential Trace Impedance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2012-10-16

PDF PDF 1.62 MB
Crossing the Digital-Analog Divide - White Paper 
This white paper helps to better understand how to cope with the physical nature of signals that we might prefer to think of as bits, nibbles and bytes, let's start with an ideal digital waveform.

Application Note 2012-05-02

PDF PDF 6.46 MB
How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief 
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

Application Note 2011-11-30

PCI Express Transmitter Electrical Validation and Compliance Testing - Application Note 
This application note is intended for digital designers and developers validating electrical performance of PCI Express-based designs and working toward electrical compliance of PCI Express products.

Application Note 2011-10-28

PDF PDF 1.01 MB
Advanced Techniques for PCIe 3.0 Receiver Testing-Paper - Application Note 
Advanced Techniques for PCIe 3.0 Receiver Testing-Paper

Application Note 2011-09-01

PDF PDF 2.20 MB
Accurate Calibration of Receiver Stress Test Signals for PCI Express® Rev. 3.0 - Application Note 
This paper describes the calibration of the receiver-stress signal according to the base specification of PCIe3. The calibration of the RX test signal is different from PCIe 2.0.

Application Note 2011-06-22

Agilent Technologies' Introduces Complete Test Solution for PCI Express® 3.0  

Press Materials 2010-02-01

DOC DOC 67 KB
PCI Express® Revision 2 - Receiver Testing With J-BERT N4903A and 81150A Pulse - Application Note 
Receiver Testing With J-BERT N4903A and 81150A Pulse

Application Note 2008-12-03

PDF PDF 1000 KB
Upgrade to PCI Express 2.0© Receiver Test - Application Note 
The 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers, to be used in conjunction with the N4903A. This fact sheet explains the upgrade.

Application Note 2008-10-24

PDF PDF 348 KB
Benefits of using PCI Express 2.0. - Application Note 
An overview of the main features and benefits of using PCI Express 2.0

Application Note 2008-10-17

PDF PDF 764 KB

1 2 Next