Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PCI Express® (PCIe) Design & Test

Peripheral Component Interconnect Express, officially abbreviated as PCIe® or PCI Express®, is a computer expansion bus standard designed to replace the older bus standards such as PCI. 

PCIe 2.0 doubles the transfer rate of PCIe 1.0 to 5 GT/s and the per-lane throughput rises from 250 MB/s to 500 MB/s.

PCIe 3.0 has a 8 GT/s bit rate which is backward compatible with PCIe 2.0 and effectively delivers double the PCIe 2.0 bandwidth. 

PCIe 4.0 at 16 GT/s doubles data rates again, requiring extensive testing and validation to enable speed, while maintaining backward compatibility with earlier generations.

Regardless of the generation of PCIe design you are testing or the PCI Express design challenges you are facing, Keysight offers a complete solution set from design to test. Work with Keysight and gain insights for you best PCIe design.


Keysight RF and Digital Learning Center - A commitment to learning with industry experts

See measurement solution examples to discover specific solutions for your PCIe needs

Explore YouTube Videos 

26-34 of 34

Sort:
Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure 
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochure 2008-06-25

PDF PDF 3.49 MB
Precision Waveform Analysis for High-Speed Digital Communications - Application Note 
This document will discuss the Keysight 86108A precision waveform analyzer plug-in module with the Keysight 86100C DCA-J sampling oscilloscope mainframe for accurate analysis of high-speed digital communications signals.

Application Note 2008-04-17

Integrated Debugging-A New Approach to Troubleshooting Your Designs with Real-Time Oscilloscopes 
Traditional debugging can be time consuming and inefficient. With Keysight Infiniium oscilloscopes, “integrated debugging” is a reality, and it leads you directly to the root cause of problems.

Application Note 2008-01-30

Keysight E2960B Series for PCI Express 1.0 & 2.0 - Brochure 
Providing customers with the fastest time to insight with an integrated suite of analyzer and exerciser tools.

Brochure 2007-05-15

PDF PDF 326 KB
BERT Application Brochure 
Answers for your multi-gigabit test challenges

Brochure 2007-01-15

PDF PDF 1.37 MB
PCI Express Performance Measurements 
The serial point-to-point PCI Express technology supports up to 4 GB/s bandwidth per direction.

Application Note 2006-09-15

PDF PDF 656 KB
PCIe Revision 2 Receiver Jitter Tolerance Testing with J-BERT N4903B - Application Note 
This document focuses on physical layer testing of the transmitter (TX) and receiver (RX) ports of PCI EXPRESS® (PCIe) devices.

Application Note 2006-01-30

PCI Express Receiver Design Validation Test with 81134A / 81250A - Application Note 
Describes functional validation and compliance and stress tests for PCI Express receiver design

Application Note 2005-03-18

Differential S-parameter Measurements of PCI Express Connectors(AN 1463-3) 
Frequency domain differential S-parameter measurements are becoming important for the components used in the latest high-speed digital communication technologies such as Gigabit Ethernet, Infiniband, PCI Express, and so on.

Application Note 2003-07-25

Previous 1 2