Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Passive Intermodulation (PIM) Measurement

Passive intermodulation (PIM) is a form of intermodulation distortion that occurs in passive components such as antennas, cables, connectors, or duplexers with two or more high-power input signals. PIM in the transmission path degrades quality of the wireless communication system.

PIM is becoming a critical parameter recently due to installation of new technologies in wireless communication industries such as higher RF transmission power, multiband operation with a shared common antenna, or wider bandwidth signals with higher probability of PIM in the receiver band.

To help you achieve higher-performance and low-cost test solution, Keysight has the solution that combines PIM and S-parameter measurements of passive components by using the vector network analyzer (VNA).

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

  • no image available E5072A ENA Vector Network Analyzer 
    no image available

    E5072A ENA Vector Network Analyzer

    The E5072C ENA vector network analyzer, 30 kHz to 8.5 GHz, with direct receiver access.

  • no image available S5005A PIM and PIM Location, Reference Solution 
    no image available

    S5005A PIM and PIM Location, Reference Solution

    Achieve CapEx and OpEx efficiencies by adding PIM detection and patented PIM location analysis (PLA) on a vector network analyzer (VNA), supplementing S-parameter measurement with fast and accurate PIM characterization - at a single test station

  • no image available Low PIM Coaxial Switches 
    no image available

    Low PIM Coaxial Switches

    These low PIM switches provide ultra-low passive intermodulation (PIM) performance for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high inter

  • no image available X-Series Signal Generators (MXG, EXG) 
    no image available

    X-Series Signal Generators (MXG, EXG)

    MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • no image available USB & LAN Power Sensors 
    no image available

    USB & LAN Power Sensors

    Keysight’s USB/LAN wide dynamic range peak, average, and thermocouple power sensors. Compact and portable form factor with fast measurement speeds and best in class power linearity.