Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Passive Intermodulation (PIM) Measurement

Passive intermodulation (PIM) is a form of intermodulation distortion that occurs in passive components such as antennas, cables, connectors, or duplexers with two or more high-power input signals. PIM in the transmission path degrades quality of the wireless communication system.

PIM is becoming a critical parameter recently due to installation of new technologies in wireless communication industries such as higher RF transmission power, multiband operation with a shared common antenna, or wider bandwidth signals with higher probability of PIM in the receiver band.

To help you achieve higher-performance and low-cost test solution, Keysight has the solution that combines PIM and S-parameter measurements of passive components by using the vector network analyzer (VNA).

Zur Ansicht dieses Textes, benötigen Sie einen Browser der JavaScript und Adobe Flash Player kompatibel ist

Flash herunterladen 

  • no image available E5072A ENA Vector Network Analyzer 
    no image available

    E5072A ENA Vector Network Analyzer

    The E5072C ENA vector network analyzer, 30 kHz to 8.5 GHz, with direct receiver access.

  • no image available Low PIM Coaxial Switches 
    no image available

    Low PIM Coaxial Switches

    These low PIM switches provide ultra-low passive intermodulation (PIM) performance for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high inter

  • no image available X-Series Signal Generators (MXG, EXG, CXG) 
    no image available

    X-Series Signal Generators (MXG, EXG, CXG)

    Keysight MXG signal generators have been optimized specifically to meet the challenges facing manufacturers. MXG and EXG X-Series RF and microwave signal generators and UXG agile signal generator for EW test with frequency coverage to 40 GHz.

  • no image available USB & LAN Power Sensors 
    no image available

    USB & LAN Power Sensors

    Keysight’s USB / LAN wide dynamic range peak, average, and thermocouple power sensors. Compact and portable form factor with fast measurement speeds and best in class power linearity.