Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Medical Device Design and Test

Greater accuracy. Greater performance. Design and test next-generation medical devices with greater confidence.

Keysight Technologies has an extensive portfolio of hardware and software designed to solve the challenges that you encounter in medical device design and testing. Our expertise and product portfolio spans across radio frequency (RF), microwave, wireless and digital technologies which are the building blocks of today’s medical technology. Whether you are testing pacemakers or designing devices that will set up the next medical breakthrough, we provide the accuracy, reliability and performance you need to design and test with confidence.

Explore YouTube Videos 

  • N6705B DC Power Analyzer N6705B DC Power Analyzer, Modular, 600 W, 4 Slots 
    N6705B DC Power Analyzer

    N6705B DC Power Analyzer, Modular, 600 W, 4 Slots

    The N6705B DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

  • N6141A EMC radiated scan with meters image N6141A EMI Measurement Application 
    N6141A EMC radiated scan with meters image

    N6141A EMI Measurement Application

    N6141A EMI measurement application provides a pre-compliance solution for conducted/radiated emissions testing to both commercial and MIL-STD requirements.

  • 81160A 81160A Pulse Function Arbitrary Noise Generator 
    81160A

    81160A Pulse Function Arbitrary Noise Generator

    The Keysight 81160A is a 330 MHz pulse generator, 500 MHz function arbitrary generator with 2.5 GSa/s Sampling clock and 14 bit vertical resolution. The unique functionality increases test efficiency and confidence in the measurements

  • no image available B2962A 6.5 Digit Low Noise Power Source 
    no image available

    B2962A 6.5 Digit Low Noise Power Source

    6.5 Digit Low Noise Power Source

  • no image available Battery Power Management Solutions 
    no image available

    Battery Power Management Solutions

    Optimize battery current drain for mobile devices.

  • no image available E6640A EXM Wireless Test Set 
    no image available

    E6640A EXM Wireless Test Set

    The E6640A EXM wireless test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets. It delivers the speed, accuracy, and port density you need to ramp up rapidly and optimize full-volume manufacturing.

  • N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide 
    N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis

    N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide

    The N6785A is a source/measure unit (SMU) designed specifically for battery drain analysis of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.

  • no image available 34470A Digital Multimeter, 7½ Digit, Truevolt DMM 
    no image available

    34470A Digital Multimeter, 7½ Digit, Truevolt DMM

    The Keysight 34470A performance Truevolt DMM offers 7½ digit resolution with 16 ppm DC accuracy and reading rates up to 50,000 per second. Measurement modes include continuous, data logging and digitizing.

  • N6705B DC Power Analyzer N6705C DC Power Analyzer, Modular, 600 W, 4 Slots 
    N6705B DC Power Analyzer

    N6705C DC Power Analyzer, Modular, 600 W, 4 Slots

    The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.

  • E4416A Single Channel Power Meter E4416A EPM-P Series Single Channel Power Meter 
    E4416A Single Channel Power Meter

    E4416A EPM-P Series Single Channel Power Meter

    The E4416A single channel power meter provides peak, peak-to-average ratio, average power and time-gated measurements on TDMA and W-CDMA wireless formats and pulsed signals.

  • no image available Infiniium 9000 Series Oscilloscopes 
    no image available

    Infiniium 9000 Series Oscilloscopes

    600 MHz to 4 GHz digital storage and mixed signal oscilloscopes with the world's first scope-based protocol viewer, up to 1 Gpts memory, and the industry's largest screen

  • no image available X-Series Signal Analyzers 
    no image available

    X-Series Signal Analyzers

    X-Series signal analyzers and MXE EMI receiver provi high-performance real-time to low-cost, up to 50 GHz (325 GHz with external mixing) and 510 MHz bandwidth, the broadest set of measurement applications, upgradeability, and 100% code-compatibility.

  • no image available U1600 Series Handheld Oscilloscopes 
    no image available

    U1600 Series Handheld Oscilloscopes

    Retool your expectation with Keysight U1600 Series handheld oscilloscopes

  • no image available Signal Generators (Signal Sources) 
    no image available

    Signal Generators (Signal Sources)

    Keysight offers numerous baseband, RF, and microwave signal generator (signal source) products. From basic to advanced, baseband to 67 GHz, Keysight signal generators are capable of frequency extensions to 500 GHz with millimeter-wave source modules.

  • no image available Device Current Waveform Analyzers 
    no image available

    Device Current Waveform Analyzers

    The CX3300 series of Device Current Waveform Analyzers precisely visualizes low-level current waveforms previously unmeasurable or undetectable.

  • 89600 VSA Software 

    89600 VSA Software

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.

  • no image available PXI Products 
    no image available

    PXI Products

    Keysight’s wide range of modular PXI products is an extension of Keysight’s measurement expertise in the PXI form factor

  • EMPro 3D EM Simulation Software 

    EMPro 3D EM Simulation Software

    EMPro is the first 3D Electromagnetic EM simulation software platform that completely integrates 3D EM simulation and the ADS circuit simulation software.

  • SystemVue ESL Software 

    SystemVue ESL Software

    EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems

  • High-Speed Digitizers and FPGA Development Kit 

    High-Speed Digitizers and FPGA Development Kit

    With its AXIe, PXie and PCIe high-speed digitizers, Keysight offers you a reliable partnership for your advanced developments. Keysight develops unique technology using proprietary ICs so you can take the most out of the ADCs and FPGAs integrated…

  • no image available FieldFox Handheld RF and Microwave Analyzers 
    no image available

    FieldFox Handheld RF and Microwave Analyzers

    FieldFox handheld RF and microwave analyzers are portable, rugged, flexible and lightweight. Available as a handheld vector network analyzer, handheld cable and antenna tester, handheld spectrum analyzer or all-in-one combination analyzer.

  • no image available LCR Meters & Impedance Measurement Products 
    no image available

    LCR Meters & Impedance Measurement Products

    LCR meters, capacitance meters, C-V meters, high-resistance meters, milliohmmeters. Keysight LCR meters test in varied R&D and manufacturing applications.

  • Signal Studio Software 

    Signal Studio Software

    Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals enhance the characterization and verification of your devices.