Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

TD-LTE Design and Test Equipment

TD LTE also known as LTE TDD (Long Term Evolution Time Division Duplex) is part of the 3GPP specifications for the next generation cellular technology. In China, TD-LTE will be an evolution from TD-SCDMA and will provide for asymmetric needs of mobile data usage and allow use of unpaired spectrum.

Keysight provides powerful and scalable design and test platforms that support the TD-LTE Radio Access Network (RAN) eNode B stations, and User Equipment (UE) development lifecycle. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore os vídeos do YouTube 

  • W2368 W2368EP 3GPP-LTE Wireless Library Element 
    W2368

    W2368EP 3GPP-LTE Wireless Library Element

    Provides signal processing models and preconfigured setups that comply with 3GPP requirements for the Advanced Design System (ADS).

  • W1910 SystemVue LTE Baseband Verification W1910EP SystemVue LTE Baseband Verification 
    W1910 SystemVue LTE Baseband Verification

    W1910EP SystemVue LTE Baseband Verification

    Helps system architects and algorithm designers exercise their designs with pre-compiled functional blocks for source, coding, and receiver, including 3GPP LTE specifications.

  • N9082A LTE TDD N9082A LTE TDD Measurement Application 
    N9082A LTE TDD

    N9082A LTE TDD Measurement Application

    N9082A LTE TDD 3GPP measurement application provides standard-based transmitter testers that provide RF conformance measurements for R&D through manufacturing of LTE TDD base station user equipment devices.

  • M9392A PXI Vector Signal Analyzer: 50 MHz to 26.5 GHz M9392A PXI Vector Signal Analyzer: 26.5 GHz 
    M9392A PXI Vector Signal Analyzer: 50 MHz to 26.5 GHz

    M9392A PXI Vector Signal Analyzer: 26.5 GHz

    M9392A PXI vector signal analyzer offers frequency up to 26.5 GHz, instantaneous bandwidth up to 250 MHz and up to 100 MHz streamed analog bandwidth for A/D, wireless communications, radar and wideband signal capture.

  • W2368 W2368ET 3GPP-LTE Wireless Library Element 
    W2368

    W2368ET 3GPP-LTE Wireless Library Element

    Provides signal processing models and preconfigured setups that comply with 3GPP requirements for the Advanced Design System (ADS).

  • W1910 SystemVue LTE Baseband Verification W1910ET SystemVue LTE Baseband Verification 
    W1910 SystemVue LTE Baseband Verification

    W1910ET SystemVue LTE Baseband Verification

    Helps system architects and algorithm designers exercise their designs with pre-compiled functional blocks for source, coding, and receiver, including 3GPP LTE specifications.

  • no image available E7515A UXM Conjunto de teste wireless UXM 
    no image available

    E7515A UXM Conjunto de teste wireless UXM

    O E7515A é um conjunto de teste com sinalização, altamente integrado, criado para validação funcional de designs de RF na era 4G. Suporta o padrão LTE-Advanced, categoria 6, está pronto para lidar com casos de teste mais complexos no futuro.

  • no image available N5106A Gerador de Banda-base e Emulador de Canais PXB 
    no image available

    N5106A Gerador de Banda-base e Emulador de Canais PXB

    O gerador de banda-base e emulador de canais PXB N5106A oferece casos de teste/validação de designs personalizados, uma ampla gama de parâmetros de teste, simulação de propagação de sinais em ambientes com emulação de canais em tempo real.

  • no image available Analisadores de Sinais da Série X 
    no image available

    Analisadores de Sinais da Série X

    Visão geral: os Analisadores de sinal da série X variam de alto desempenho a baixo custo; até 50 GHz (325 GHz com uso de misturadores externos); até 40 MHz de largura de banda, mais amplo conjunto de software de medição. Os Analisadores de sinal da s

  • no image available Acessórios de teste de RF e micro-ondas 
    no image available

    Acessórios de teste de RF e micro-ondas

    Visão geral: A Keysight oferece uma ampla variedade de acessórios de teste para atender sua aplicação específica. Aprenda sobre os mais novos produtos e informação de suporte para comutadores, atenuadores, amplificadores, detectores e muito mais.

  • no image available Medidores de potência da série P 
    no image available

    Medidores de potência da série P

    Visão geral: Os medidores de potência da série P da Keysight proporcionam banda larga (30 MHz de largura de banda de vídeo) de pico, média, razão pico-média, potência máxima, potência mínima, tempo de subida, tempo de descida e medições estatísticas.

  • no image available Software VSA 89600 
    no image available

    Software VSA 89600

    89600 VSA software measures RF & vector modulation qualities of digitally modulated signals. Use vector signal analyzer software in R&D to troubleshoot over 75 different standards and vector modulation formats.