Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Fundamentals of Electronic Test & Measurement

  • Browse the application notes, seminars, and training classes here for measurement techniques.
  • Be sure to visit our forums for the latest discussions.

1-5 of 5

Sort:
8 Hints for Making Better RF Counter Measurements 
This Brochure focuses on making better RF counter measurements by understanding the effects of counter architecture; recognizing the difference between resolution and accuracy, and scheduling calibration to match performance needs. In addition, the impact of timebase options is discussed along...

Application Note 2001-04-10

4 Hints for Making Better Microwave Counter Measurements 
This Product Note provides four pertinent hints for making better microwave counter measurements, describes the advantages of using a microwave counter, and deals with the unique measurement problems created by the advancement in counter technology.

Application Note 1998-09-01

Fundamentals of Microwave Frequency Counters (AN 200-1) 
This somewhat lengthy, classic Application Note addresses the microwave counter designer's need for down-conversion techniques. It describes and compares techniques and outlines additional considerations in choosing a microwave counter. Includes some applications of the Keysight 5342A.

Application Note 1997-05-01

PDF PDF 219 KB
Modulation Domain Techniques for Measuring Complex Radar Singals (AN 358-9) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1989-10-01

PDF PDF 713 KB
Fundamentals of Time and Frequency Standards (AN 52-1) 
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1974-10-01

PDF PDF 15.46 MB