Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-25 из 76

Упорядочить:
10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

Руководство по применению 2019-09-25

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Руководство по применению 2019-03-19

Making Conducted and Radiated Emissions Measurements - Application Note 
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

Руководство по применению 2019-03-08

EMI Compliance Test vs. EMI Pre-Compliance Test - Application Brief 
This paper gives you an understanding on the advantage of running an in-house EMI pre-compliance test with a spectrum analyzer, guide you through the process of making a good estimation of your new product's EMI performance, and diagnose unwanted emissions.

Руководство по применению 2018-08-07

Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

Руководство по применению 2018-01-26

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Руководство по применению 2017-12-13

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Конкурентные сравнения 2017-12-11

PDF PDF 550 KB
Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

Руководство по применению 2017-12-05

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note 
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

Руководство по применению 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Обзор технических характеристик 2017-12-01

PDF PDF 1.75 MB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Руководство по применению 2017-09-06

Новые методы анализа импульсных сигналов радиолокационных систем и средств радиоэлектронной борьбы 
Настоящие рекомендации по применению охватывают вопросы использования передовых средств измерений и новейших разработок для различных видов анализа импульсных сигналов, а также методы отображения и анализа для разных типов сигналов и измерительных задач.

Руководство по применению 2017-04-21

Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

Руководство по применению 2016-01-28

Speed, Accuracy, and Performance in Your RF Module Testing - Eljay Microwave 
Speed, accuracy, and performance in your RF module testing – Eljay Microwave and Keysight

Совместное решение 2015-08-01

 
Проведение измерений ЭМП на соответствие требованиям стандартов - Рекомендации по применению 
Данные рекомендации по применению описывают процесс проведения и подходы к измерению ЭМП

Руководство по применению 2015-07-25

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range -- Application Note 
The dynamic range of a spectrum analyzer is traditionally defined as the ratio, in dB, of the largest to the smallest signals simultaneously present at the input of the spectrum analyzer that allows measurement of the smaller to a given degree of uncertainty. The signals of interest can either be...

Руководство по применению 2015-07-24

DDR3 Memory Protocol Analysis and Compliance Verification – FuturePlus 
Straightforward and reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s – FuturePlus System and Keysight

Совместное решение 2015-07-14

 
Noise Figure Uncertainty Calculator 
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

Инструмент для анализа 2015-05-29

 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia EMC Test 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia and Keysight

Совместное решение 2015-03-17

 
Accurate testing of the dielectric properties of powders, liquids and pliable materials – MWI Labora 
Accurate testing of the dielectric properties of powders, liquids and pliable materials – MWI Laboratories and Keysight

Совместное решение 2014-12-01

 
Millimeter-wave spectrum analysis – OML 
Millimeter-wave spectrum analysis from OML and Keysight

Совместное решение 2014-09-30

 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Совместное решение 2014-08-04

 
Основные функциональные возможности измерительных приёмников ЭМП 
В данных рекомендациях по применениюо проводится обзор некоторых самых полезных средств внутренней диагностики, позволяющих быстро и эффективно анализировать и измерять нежелательные сигналы.

Руководство по применению 2014-08-03

Streamline EMC Compliance Testing with Prescan Analysis Tools - Application Note 
Application note

Руководство по применению 2014-08-01

PDF PDF 899 KB
Измерение фазового шума импульсно-модулированной несущей 
В данных рекомендациях по применению обсуждаются основные принципы измерений фазового шума импульсно-модулированной несущей.

Руководство по применению 2014-07-31

1 2 3 4 Следующие