您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 77

排序:
10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

應用手冊 2019-09-25

信號分析量測基礎原理 - 應用說明 
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2019-04-04

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2019-03-19

Making EMI Compliance Measurements - Application Note 
This application note provides an overview of EMI compliance test requirements and measurement approaches.

應用手冊 2018-10-31

執行傳導與輻射放射性量測 - 應用說明 
許多製造商在將產品送到測試機構以執行完整的認證測試之前,會先使用(EMI)量測系統評估傳導和輻射 EMI 放射性。

應用手冊 2018-10-19

EMI 相符性測試 vs. EMI 先期認證測試 - 白皮書 
藉由使用信號分析儀進行 EMI 先期認證測試,您可對於新產品的 EMI 效能進行完善的評估,並降低在專案末期 EMI 相符性驗證失敗的風險。

應用手冊 2018-09-25

最佳化射頻和微波頻譜分析儀的動態範圍 -- 應用說明 
頻譜分析儀的動態範圍通常定義為:同時出現在頻譜分析儀輸入端之最大與最小信號的比率(以 dB 為單位),其中較小信號的量測可容許到特定程度的不確定性。欲量測的信號可為諧波相關或非諧波相關。

應用手冊 2018-08-13

Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

應用手冊 2018-03-09

Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

應用手冊 2018-01-26

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

競爭產品比較 2017-12-11

PDF PDF 550 KB
Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

應用手冊 2017-12-05

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note 
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

應用手冊 2017-12-01

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

應用手冊 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2017-12-01

PDF PDF 1.75 MB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

應用手冊 2017-09-06

Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

應用手冊 2016-01-28

Speed, Accuracy, and Performance in Your RF Module Testing - Eljay Microwave 
Speed, accuracy, and performance in your RF module testing – Eljay Microwave and Keysight

解決方案簡介 2015-08-01

 
DDR3 Memory Protocol Analysis and Compliance Verification – FuturePlus 
Straightforward and reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s – FuturePlus System and Keysight

解決方案簡介 2015-07-14

 
雜訊指數不確定性計算器 
雜訊指數不確定性計算器可協助您進行設計工作,從元件到系統,讓您能滿足使用者對更高系統效能不間斷的要求。

分析工具 2015-05-29

 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia EMC Test 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia and Keysight

解決方案簡介 2015-03-17

 
Accurate testing of the dielectric properties of powders, liquids and pliable materials – MWI Labora 
Accurate testing of the dielectric properties of powders, liquids and pliable materials – MWI Laboratories and Keysight

解決方案簡介 2014-12-01

 
Millimeter-wave spectrum analysis – OML 
Millimeter-wave spectrum analysis from OML and Keysight

解決方案簡介 2014-09-30

 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

解決方案簡介 2014-08-04

 
Streamline EMC Compliance Testing with Prescan Analysis Tools - Application Note 
Application note

應用手冊 2014-08-01

PDF PDF 899 KB
RF Test Solutions – WinSoft 
Military and Commercial RF Test Solutions from WinSoft and Keysight.

解決方案簡介 2014-05-14

 

1 2 3 4 下一頁