这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频与微波

为了满足您的大多数射频和微波测量需求,您可以在这里找到适合的应用和解决方案信息。

请务必查看一下应用指南资料库,详细了解如何使用您的设备以及如何成功完成所需的测量。

是德科技射频和数字技术学习中心――行业专家坐镇,为您的学习提供专业指导

1-25 / 76

排序:
10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

应用说明 2019-09-25

是德科技执行传导和辐射发射测量 
是德科技执行传导和辐射发射测量

应用说明 2019-07-05

执行 EMI 一致性测量 
执行 EMI 一致性测量

应用说明 2019-06-10

信号分析测量基础原理 
信号分析测量基础原理

应用说明 2019-04-28

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

应用说明 2019-03-19

EMI 一致性测试与 EMI 预兼容性测试 
EMI 一致性测试与 EMI 预兼容性测试

应用说明 2019-03-04

Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

应用说明 2018-03-09

Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

应用说明 2017-12-05

Optimizing RF and Microwave Spectrum Analyzer Dynamic Range - Application Note 
This application note defines the elements of spectrum analyzer measurement speed and shows how to choose solution bandwidth and data output format for fast measurements.

应用说明 2017-12-01

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

应用说明 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技术总览 2017-12-01

PDF PDF 1.75 MB
是德科技利用相位噪声测量表征时钟抖动来加速设计验证过程 
是德科技利用相位噪声测量表征时钟抖动来加速设计验证过程

应用说明 2017-11-28

Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

应用说明 2017-09-06

竞争产品比较 信号分析仪:Keysight EXA 对比 R&S FSV 
竞争产品比较 信号分析仪:Keysight EXA 对比 R&S FSV

同类产品比较 2016-05-05

PDF PDF 266 KB
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

应用说明 2016-01-28

Speed, Accuracy, and Performance in Your RF Module Testing - Eljay Microwave 
Speed, accuracy, and performance in your RF module testing – Eljay Microwave and Keysight

Solution Brief 2015-08-01

 
Optimizing RF and Microwave Spectrum Analyzer Dynamic Range -- Application Note 
The dynamic range of a spectrum analyzer is traditionally defined as the ratio, in dB, of the largest to the smallest signals simultaneously present at the input of the spectrum analyzer that allows measurement of the smaller to a given degree of uncertainty. The signals of interest can either be...

应用说明 2015-07-24

DDR3 Memory Protocol Analysis and Compliance Verification – FuturePlus 
Straightforward and reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s – FuturePlus System and Keysight

Solution Brief 2015-07-14

 
噪声系数不确定度计算器 
噪声系数不确定度计算器旨在帮助您完成从元器件到系统的设计工作,应对不断增长的系统性能需求。

分析工具 2015-05-29

 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia EMC Test 
Turn-key conducted and radiated EMC test systems for complete test confidence – Frankonia and Keysight

Solution Brief 2015-03-17

 
Accurate testing of the dielectric properties of powders, liquids and pliable materials – MWI Labora 
Accurate testing of the dielectric properties of powders, liquids and pliable materials – MWI Laboratories and Keysight

Solution Brief 2014-12-01

 
Millimeter-wave spectrum analysis – OML 
Millimeter-wave spectrum analysis from OML and Keysight

Solution Brief 2014-09-30

 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Solution Brief 2014-08-04

 
Streamline EMC Compliance Testing with Prescan Analysis Tools - Application Note 
Application note

应用说明 2014-08-01

PDF PDF 899 KB
Electromagnetic Compatibility, EMC Pre-compliance Testing – TOYO Corporation 
Electromagnetic Compatibility Pre-compliance Test Solutions from TOYO and Keysight.

Solution Brief 2014-05-14

 

1 2 3 4 下一页