您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-25 / 44

排序:
E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

技術總覽 2019-04-23

信號分析量測基礎原理 - 應用說明 
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2019-04-04

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2019-03-19

執行傳導與輻射放射性量測 - 應用說明 
許多製造商在將產品送到測試機構以執行完整的認證測試之前,會先使用(EMI)量測系統評估傳導和輻射 EMI 放射性。

應用手冊 2018-10-19

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2018-10-02

PDF PDF 3.82 MB
Nonlinear Vector Network Analyzer (NVNA) Brochure 
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

型錄 2018-05-31

PDF PDF 6.26 MB
New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

應用手冊 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2017-12-01

PDF PDF 1.75 MB
10 Hints for Making Successful Noise Figure Measurements (AN 57-3) - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

應用手冊 2017-10-20

Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

應用手冊 2017-09-06

阻抗量測配件 
本文介紹可用於 LCR 錶、電阻錶、電容錶、阻抗分析儀,以及組合式分析儀的所有阻抗測試夾具。

選購指南 2016-04-13

雜訊指數不確定性計算器 
雜訊指數不確定性計算器可協助您進行設計工作,從元件到系統,讓您能滿足使用者對更高系統效能不間斷的要求。

分析工具 2015-05-29

 
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

應用手冊 2014-08-01

Agilent Technologies Engineers Author X-Parameters* Book 
Agilent Technologies Engineers Author X-Parameters* Book

新聞資料 2013-10-30

 
Active Device Characterization in Pulse Operation Using the PNA/PNA-X - Application Note 
This AN discusses pulsed S-parameter measurements using the PNA-X series and measurement techniques that enable power-dependent active device characterization including compression and distortion.

應用手冊 2013-06-19

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

應用手冊 2013-04-05

PDF PDF 748 KB
High-Accuracy Noise Figure Measurements Using the PNA-X Series Network Analyzer – App Note 1408-20 
This application note discusses the unique challenges involved in minimizing noise figure.

應用手冊 2013-01-31

Vector Signal Analysis Basics - Application Note 
This application note serves as a primer on vector signal analysis. It covers VSA measurement concepts and theory of operation, general vector-modulation analysis and, digital-modulation analysis. Previously known as AN150-15.

應用手冊 2012-11-21

Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技術總覽 2012-05-05

PDF PDF 1.46 MB
Anticipate Multi-Standard Radio (MSR) Performance with Keysight SystemVue  
As mobility carriers embrace 4G LTE technology, new equipment must co-exist with older 2G/3G standards. Multi-Standard Radio (MSR) testing characterizes these interactions, and is supported by a variety of Keysight test products. Keysight SystemVue, a system-level modeling environment for communications physical layer, enables R&D engineers to anticipate these interactions, achieve more robust system designs, then connect to Test to validate simulated performance using real hardware.

基本展示 2012-02-18

 
Making Noise Figure Measurements Video Series 
Hints for making noise figure measurements.

基本展示 2011-12-05

 
Load Pull + NVNA = Enhanced X-Parameters for PA Designs  
With high mismatch and technology-independent large-signal device models.

應用手冊 2011-09-08

 
Fast Circuit Envelope Models for RFIC verification 
Fast Circuit Envelope Models for RFIC verification Learn to verify 4G/LTE wireless RFIC transceivers 1000x faster using the GoldenGate “Fast Circuit Envelope” models in SystemVue.

基本展示 2011-04-18

 
X-parameters: Commercial implementations of the latest technology enable mainstream applications 
This blog article from Microwave Journal introduces advances in commercially available solutions for characterization, modeling, and design of nonlinear components and systems based on X-parameters.

專文 2011-01-06

 
Custom OFDM Signal Generation Using SystemVue - Application Note 
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

應用手冊 2010-12-09

1 2 下一頁