您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-16 / 16

排序:
You Dream. We Test. Corporate Brochure 
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

型錄 2019-04-09

PDF PDF 27 MB
您的夢想,由我們測試。 
是德科技:透過加速創新來連接並保護世界。

型錄 2019-02-25

PDF PDF 22.20 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

產品型錄 2017-12-05

PDF PDF 656 KB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

配置設定指南 2017-12-01

PDF PDF 2.44 MB
One Size Does NOT Fit All - Application Note 
This application note discusses the topic of “One Size Does NOT Fit All” and how test system configurations benefit from a choice of hardware form factors and software products.

應用手冊 2017-12-01

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2017-12-01

PDF PDF 1.75 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2017-04-29

M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置設定指南 2016-05-18

PDF PDF 2.26 MB
Programming with the N937xA PXIe Vector Network Analyzers - Application Note 
This application note discusses the process of developing a C# application using an IVI driver as the programming remote driver for the M937xA PXIe vector network analyzer.

應用手冊 2015-07-07

PDF PDF 4.75 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

應用手冊 2014-08-01

M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet 
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

產品型錄 2014-02-11

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

應用手冊 2013-04-05

PDF PDF 748 KB
Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技術總覽 2012-05-05

PDF PDF 1.46 MB
Boosting PLL Design Efficiency From free-running VCO characterizations to closed-loop PLL evaluation 
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

應用手冊 2008-11-21

81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note 
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

應用手冊 2004-10-12

PDF PDF
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550) 
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

應用手冊 2000-08-01