이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

RF 및 마이크로웨이브

1-6 / 6

정렬방식:
신호 분석 측정 기초, 노이즈 플로어 최적화, 해상도 대역폭 등(영어) 
탁월한 통찰력을 위해 신호 분석을 최적화하기 위한 측정 기초를 알아보십시오.

어플리케이션 노트 2017-12-13

Accessories Catalog for Impedance Measurements - Catalog 
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

선택 가이드 2017-08-24

Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments 
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

브로셔 2015-08-25

PDF PDF 1.70 MB
Combining Network and Spectrum Analyses and IBASIC (AN 1288-1) 
Active components (and now even some passive components like crystal filters require analysis to characterize linear parameters (gain/loss, phase and group delay or S-parameters) as well as non-linear performance. Non-linear analysis is typically related to measuring signal distortion generated...

어플리케이션 노트 2001-08-30

Fundamentals of RF and Microwave Power Measurements (AN 64-1C) 
This Application Note is for information only. Keysight no longer sells or supports these products.

어플리케이션 노트 2001-04-16

PDF PDF 2.21 MB
How to Measure Noise Accurately Using the Keysight Combination Analyzers (PN 4395/96-1) 
Product note comparing Keysight combination analyzers (4395A, 4396B) and conventional Keysight spectrum analyzers (4195A, 3588A, 3585A/B). Keysight no longers sells these products.

어플리케이션 노트 2000-11-01